Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Agila fixed castor features a square plate fitting for secure mounting applications. The housing is constructed from medium steel sheet, providing robust structural integrity and durability. The wheel incorporates a polyamide body with an injected polyurethane tread, delivering excellent floor protection and smooth rolling performance, whilst the precision ball bearing ensures reliable operation and extended service life. With a wheel diameter of 50 mm and an overall height of 69 mm, this compact castor offers optimal manoeuvrability in confined spaces. The dynamic load capacity is rated at 40 kg at speeds up to 3 km/h, with a static load capacity of 80 kg. This castor is ideally suited for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2478UAP050P41-55
EAN
4031582404326
S4 Material Number
990039979
Core attributes
Type
Fixed castor
Overall width
35 mm
Load capacity at 3 km/h
40 kg
Load capacity Static
80 kg
Overall Height
69 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.11 kg
Product Name
Agila
Standard
EN12530 - Devices Castors
Electric Conductive
Stainless
Fitting
Fitting type
Square plate
Plate hole diameter
6.3 mm
Plate hole length (Maximum)
44 mm
Plate hole length (Minimum)
38.5 mm
Plate hole width (Maximum)
44 mm
Plate hole width (Minimum)
38.5 mm
Plate length
55 mm
Plate width
55 mm
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, medium
Swivel Bearing
Two ball races
Dome diameter
27 mm
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Polyamide
Tread Material Mix
Polyurethane, injected
Tread width
19 mm
Diameter
50 mm
Body width
19 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
Wheel Color
Silver grey (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.