Alpha
3477UFR100P30-13
Downloads
CAD Service
There are currently no files available for this product
Core attributes
| Applications | Automotive, Catering, Industrial Consumer, Machinery & Workshop Equipment, Medical Institutions, Retail Logistics, Shopping Trolleys, Trading, Urban Mobility, Warehousing Solutions |
|---|---|
| Product name | Alpha |
| Product type | Swivel castor with total lock |
| Load capacity at 4 km/h | 150 KG |
| Load capacity Static | 300 KG |
| Temperature range (Minimum) | -20 °C |
| Temperature range (Maximum) | 80 °C |
| Overall height | 128 mm |
| Overall width | 75 mm |
| Overall weight | 0.96 KG |
Performance
| Roll performance | |
|---|---|
| Movement noise | |
| Attrition | |
| Corrosion resistance |
Housing
| Material | Steel sheet, heavy |
|---|---|
| Fork shape | Broad |
| Swivel bearing | Two ball races |
| Color | Blue passivated |
| Offset | 41 mm |
| Swivel radius | 123 mm |
| Swivel Interference | 246 mm |
| Dome diameter | 75 mm |
Wheel
| Body material | Polyamide |
|---|---|
| Tread material | Elastic tire, non-marking, vulcanized |
| Bearing | Roller bearing |
| Wheel color | Silver grey (RAL7001) |
| Wheel diameter | 100 mm |
| Tread width | 34 mm |
| Wheel width | 34 mm |
| Hardness of tread (A) | 63 Shore A |
Fitting
| Fitting type | Bolt hole |
|---|---|
| Bolt hole diameter | 13 mm |