Swivel Castors with total lock 125 mm
Delta, 3642ITP125P63 Flat

EAN:
4031582337419

Swivel castor with total lock, head end of castor, housing made of heavy pressed steel, bright zinc plated, blue passivated, precision ball bearing swivel head, sealed, wheel axle with nut, plate fitting. Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 125 mm
Wheel width 50 mm
Size of Plate 137 x 105 mm
Further technical data

Technical data

Wheel diameter

125 mm

Wheel width

50 mm

Size of Plate

137 x 105 mm

Plate hole centres

105 x 80/75 mm

Plate hole

11 mm

Offset

55 mm

Swivel Interference

235 mm

Overall height

178 mm

Load capacity

500 kg

Temperature

- 10 / + 60 °C

Standard

EN_12532

Weight

3 kg

Dome-Ø

94 mm

Swivel Radius

118 mm

Hardness of tread

A 92 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors with total lock

Accessories

Wheels

ITP125x50-Ø20 flat

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing

Versions

Castors

3640ITP125P63 Flat

Swivel castor, housing made of heavy pressed steel, bright zinc plated, blue passivated, precision ball bearing swivel h...

Castors

3648ITP125P63 Flat

Fixed castor, Fork made of heavy pressed steel, bright zinc plated, blue passivated, wheel axle with nut, plate fitting....

Castors

3641ITP125P63 Flat

Swivel castor with directional lock, housing made of heavy pressed steel, bright zinc plated, blue passivated, precision...

Login


Registered customers




New customers

Registration