Technical data
The most important characteristics of the "Kappa" castor
Optimised steering stability
Directional lock for improved steering around bends, as well as moving in a straight line for long distances.
Flexible lock function
Use of two independent actuation systems in one castor.
Quick maintenance
Swivel bearings lubricated with long-life grease and fitted with grease nipple for easy maintenance.
Optimised directional lock
Directional lock can be adjusted to your requirements to 2 x 180° or 4 x 90°.
Easy steering
Axial groove ball bearing with dual purpose bearing and tapered roller bearing for excellent swivelling properties under high loads.
Low-vibration transport
Extra soft wheels with good shock-absorbing properties.
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors.
Secured mounting plate
Mounting plate secured with bolt and nut kingpin.
Ergonomically friendly use
Wheels with optimised rolling resistance to lighten the load for the user.
Increased occupational safety
Partially elastic foot protection to reduce accidents. Also used on uneven floors.
Secure stance
Total lock for simultaneously locking the wheel and swivel housing.
Colour matching
Colours can be adapted to match the product design.
Individual branding
Engraved, cast or printed.
Certified quality
Tested in our own test laboratory for compliance with European standards.
Extra heavy duty construction
Welded solid steel construction for highest load capacity.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Hardened double ball raceways
Two hardened double ball raceways guarantee exceptional stability.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Quiet running
Soft wheel versions for a quiet working environment.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Non-staining operation
Non-staining on contact with floors during long standing periods.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Products & Support
Our solutions
Contact
Are you interested in individual solutions?
Talk to us - we are happy to advise you
TENTE SIA
Franču 1, Stūnīši, Olaines novads
LV -2117
Latvia
Phone: +371 67 607330
Email: kkirpitis@tente.com