Swivel Castors with directional lock 160 mm
Delta, 3641SEP160P63

EAN:
4031582355161

Swivel castor with directional lock, housing made of heavy pressed steel, bright zinc plated, blue passivated, precision ball bearing swivel head, sealed, wheel axle with nut, plate fitting. Wheel centre made of pressed steel, welded and painted, tread made of vulcanized black elastic-tyre, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 160 mm
Wheel width 50 mm
Size of Plate 137 x 105 mm
Further technical data

Technical data

Wheel diameter

160 mm

Wheel width

50 mm

Size of Plate

137 x 105 mm

Plate hole centres

105 x 80/75 mm

Plate hole

11 mm

Offset

55 mm

Swivel Interference

270 mm

Overall height

210 mm

Load capacity

540 kg

Temperature

- 20 / + 85 °C

Standard

EN_12532

Weight

4 kg

Dome-Ø

94 mm

Swivel Radius

135 mm

Hardness of tread

A 67 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors with directional lock

Accessories

Wheels

SEP160x50-Ø20 HL60

Wheel centre made of pressed steel, welded and painted, tread made of vulcanized black elastic-tyre, precision ball bear...

Versions

Castors

3640SEP160P63

Swivel castor, housing made of heavy pressed steel, bright zinc plated, blue passivated, precision ball bearing swivel h...

Castors

3648SEP160P63

Fixed castor, Fork made of heavy pressed steel, bright zinc plated, blue passivated, wheel axle with nut, plate fitting....

Castors

3642SEP160P63

Swivel castor with total lock, head end of castor, housing made of heavy pressed steel, bright zinc plated, blue passiva...

Login


Registered customers




New customers

Registration