Fixed Castors 160 mm
Delta, 3648IEP160P63

EAN:
4031582337181

Fixed castor, Fork made of heavy pressed steel, bright zinc plated, blue passivated, wheel axle with nut, plate fitting. Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 160 mm
Wheel width 50 mm
Size of Plate 137 x 115,0 mm
Further technical data

Technical data

Wheel diameter

160 mm

Wheel width

50 mm

Size of Plate

137 x 115,0 mm

Plate hole centres

105 x 80/75 mm

Plate hole

11 mm

Overall height

210 mm

Load capacity

350 kg

Temperature

- 20 / + 85 °C

Standard

EN_12532

Weight

2 kg

Dome-Ø

115 mm

Hardness of tread

A 68 Shore

Stainless

No

Electrical conductivity

No

Housing

Fixed Castors

Accessories

Wheels

IEP160x50-Ø20

Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing

Versions

Castors

3640IEP160P63

Swivel castor, housing made of heavy pressed steel, bright zinc plated, blue passivated, precision ball bearing swivel h...

Castors

3642IEP160P63

Swivel castor with total lock, head end of castor, housing made of heavy pressed steel, bright zinc plated, blue passiva...

Castors

3641IEP160P63

Swivel castor with directional lock, housing made of heavy pressed steel, bright zinc plated, blue passivated, precision...

Login


Registered customers




New customers

Registration