固定脚轮 125 mm
Delta, 3648IEP125P63

EAN:
4031582337174

Fixed castor, Fork made of heavy pressed steel, bright zinc plated, blue passivated, wheel axle with nut, plate fitting. Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing

技术数据

滚动阻力
运动噪音
磨损
防锈
轮子直径 125 mm
车轮宽度 50 mm
托板尺寸 137 x 115,0 mm
Further technical data

技术数据

轮子直径

125 mm

车轮宽度

50 mm

托板尺寸

137 x 115,0 mm

托板孔中心

105 x 80/75 mm

托板孔

11 mm

总高度

178 mm

动(力)载重量

300 kg

温度

- 20 / + 85 °C

标准

EN_12532

重量

2 kg

安装孔-直径

115 mm

轮面硬度

A 68 Shore

不锈的

导电性

轮架

固定脚轮

附件

单轮

IEP125x50-Ø20

Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing

式样

脚轮

3640IEP125P63

Swivel castor, housing made of heavy pressed steel, bright zinc plated, blue passivated, precision ball bearing swivel h...

脚轮

3642IEP125P63

Swivel castor with total lock, head end of castor, housing made of heavy pressed steel, bright zinc plated, blue passiva...

脚轮

3641IEP125P63

Swivel castor with directional lock, housing made of heavy pressed steel, bright zinc plated, blue passivated, precision...

注册


注册客户


忘记口令


新客户

Registration