-
150 mm
-
110 kg
-
170 mm
Поворотные ролики с фикс. напр. движения 150 mm
Linea, 5941UAP150P50 Kick Pedal
Swivel castor with directional lock, housing made of Polyamide, precision ball bearing in swivel head, plate fitting. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing
-
150 mm
-
110 kg
-
170 mm
Поворотные ролики с фикс. напр. движения 150 mm
Linea, 5941UAP150P50 Ral7001
Swivel castor with directional lock, housing made of Polyamide, precision ball bearing in swivel head, plate fitting. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing
-
150 mm
-
130 kg
-
170 mm
Поворотные ролики с фикс. напр. движения 150 mm
Linea, 5941UAP150R05-22 Kick Pedal
Swivel castor with directional lock, housing made of Polyamide, precision ball bearing in swivel head, solid plug fitting. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing
-
150 mm
-
130 kg
-
170 mm
Поворотные ролики с торм.колеса и пов.узла 150 mm
Linea, 5947UAP150R05-22 Kick Pedal ral7001
Swivel castor with total lock, tail end of castor, housing made of Polyamide, precision ball bearing in swivel head, solid plug fitting. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing
-
75 mm
-
80 kg
-
81 mm
Поворотные ролики с колесным тормозом 75 mm
Linea, 5927UAP075S70-M10x15 LN EN12528 RAL7001
Swivel castor with total lock, tail end of castor, housing made of Polyamide, threaded stem with hexagon neck. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing
-
75 mm
-
80 kg
-
81 mm
Поворотные ролики с колесным тормозом 75 mm
Linea, 5927UAP075S70-M10x15 LN EN12530 RAL7001
Swivel castor with total lock, tail end of castor, housing made of Polyamide, threaded stem with hexagon neck. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing
-
75 mm
-
80 kg
-
86 mm
Поворотные ролики с колесным тормозом 75 mm
Linea, 5927UAP075S70-M10x15 KP HN EN12528 RAL7001
Swivel castor with total lock, tail end of castor, housing made of Polyamide, threaded stem with hexagon neck. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing
-
75 mm
-
40 kg
-
69 mm
Поворотные ролики с колесным тормозом 75 mm
Linea, 5927UAO075S70-M10x15 LN EN12530 RAL7001
Swivel castor with total lock, tail end of castor, housing made of Polyamide, threaded stem with hexagon neck. Wheel centre made of Polyamide, Tread: Polyurethane, plain bearing
-
75 mm
-
70 kg
-
43 mm
Поворотные ролики с колесным тормозом 75 mm
Linea, 5927UAO075S70-M10x15 KP LN EN12528 RAL7001
Swivel castor with total lock, tail end of castor, housing made of Polyamide, threaded stem with hexagon neck. Wheel centre made of Polyamide, Tread: Polyurethane, plain bearing
-
75 mm
-
40 kg
-
56 mm
Поворотные ролики с колесным тормозом 75 mm
Linea, 5927UAO075S70-M10x15 KP HN EN12530 RAL7001
Swivel castor with total lock, tail end of castor, housing made of Polyamide, threaded stem with hexagon neck. Wheel centre made of Polyamide, Tread: Polyurethane, plain bearing