Integral

2044UAP150R26-28S45 D 9002 4xM8

EAN:
4031582300185
Toote number:
00061434
Kas te ei ole veel leidnud õiget toodet, teil on erinõuded või olete huvitatud üksikutest lahendustest? Võtke meiega ühendust.

Hind nõudmisel

Kogus

Crossselling

Crossselling

Integral

2046UAP150R26-28S45 D 9002 4xM8

Swivel castor with central total lock, frame made of pressed steel, precision ball bearing in swivel head and wheel, housing cover made of synthetic plastics, stem with cam hole for profile bars. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing Hint: TÜV Süd certified product.

Accessories

Accessories

Bushing

R48-32-Ø28

reducing bush (square)
Accessory

adapter with headless screw

Adaptor to accept round, customer made lever  
Accessory

change lever 24S45 without set screw

Change lever (24 mm) to transfer the function to the second pair of castors  
Accessory

change lever 28S45 w. set screw

 
Accessory

change lever 65S45 w. set screw

Change lever (65 mm) to transfer the function to the second pair of castors  
Accessory

bearing bushing w. set screw WS7/16in

bearing bush to support profile steel bars  
Bushing

plastic socket R48-36 Ø28 natural

reducing bush (square)
Accessory

profile steel hexagon-11x1000

 
Bushing

plastic socket R48-33,65 Ø28,1 natural

reducing bush (square)