-
75 mm
-
75 kg
-
103 mm
Ruedas giratorias con freno 75 mm
Levina light, 5225PJP075L51-10 7001/3000
Swivel castor with wheel brake, Housing made of glass-filled Polyamide, with blind hole fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing
-
125 mm
-
100 kg
-
161 mm
Ruedas giratorias 125 mm
Levina care, 5344PJP125R36-32S35 D 9002 4xM6
Swivel castor with central, total lock and central directional lock, housing made of Polyamide, precision ball bearing in swivel head, wheel axle with nut, stem with cam hole for profile bars, short version. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing
-
65 mm
-
400 kg
-
112 mm
Ruedas giratorias 65 mm
Delta twin, 9940ETP065P41-100x100
Swivel castor, housing made of heavy pressed steel, bright zinc plated, blue passivated, precision ball bearing swivel head, sealed, wheel axle with nut, plate fitting. Wheel centre made of steel, Tread: Polyurethane, casted, precision ball bearing.