Ruedas
PJO125x32-Ø12
Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing
Swivel castor with total lock, tail end of castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, expanding fitting (square). Wheel centre made of Polypropylene, electric conductive, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing Please indicate required tube innerdiameter when ordering.
Resistencia a la rodadura | |
Ruido de movimiento | |
Desgaste | |
Resistencia a la corrosión |
Diámetro de la rueda | 125 mm |
Ancho de la rueda | 32 mm |
Diámetro del expansivo | 24 - 27 mm |
Diámetro de la rueda
125 mm
Ancho de la rueda
32 mm
Diámetro del expansivo
24 - 27 mm
Desplazamiento
41 mm
Interferencia de giro
262 mm
Altura total
163 mm
Capacidad de carga
100 kg
Temperatura
- 10 / + 40 °C
Norma
EN_12530
Radio giratorio
131 mm
Dureza del bandaje
A 87 Shore
Inoxidable
No
Conductividad eléctrica
Si
Soporte
Ruedas giratorias con freno total
Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing
Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, whee...