Wheels 160 mm
Maxtech, UAR160x40-Ø20 HL58 red

EAN:
4031582323191

Wheel centre made of Polyamide, Tread: Polyurethane, roller bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 160 mm
Wheel width 40 mm
Axle Hole-Ø 20 mm
Further technical data

Technical data

Wheel diameter

160 mm

Wheel width

40 mm

Axle Hole-Ø

20 mm

Hub length

58 mm

Load capacity

350 kg

Load capacity (static)

700 kg

Temperature

- 25 / + 80 °C

Standard

EN_12532

Weight

0.673 kg

Hardness of tread

D 42 Shore

Stainless

No

Electrical conductivity

No

Housing

Wheels

Login


Registered customers




New customers

Registration