Wheels 125 mm
Elastech, UFP125x40-Ø8

EAN:
4031582323344

Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 125 mm
Wheel width 40 mm
Axle Hole-Ø 8 mm
Further technical data

Technical data

Wheel diameter

125 mm

Wheel width

40 mm

Axle Hole-Ø

8 mm

Hub length

45 mm

Load capacity

250 kg

Load capacity (static)

500 kg

Temperature

- 20 / + 80 °C

Standard

EN_12532

Weight

0.48 kg

Hardness of tread

A 63 Shore

Stainless

No

Electrical conductivity

No

Housing

Wheels

Login


Registered customers




New customers

Registration