Wheels 100 mm
Elastech, UFP100x34-Ø8

EAN:
4031582338690

Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 100 mm
Wheel width 34 mm
Axle Hole-Ø 8 mm
Further technical data

Technical data

Wheel diameter

100 mm

Wheel width

34 mm

Axle Hole-Ø

8 mm

Hub length

45 mm

Load capacity

160 kg

Load capacity (static)

320 kg

Temperature

- 20 / + 80 °C

Standard

EN_12532

Weight

0.294 kg

Hardness of tread

A 63 Shore

Stainless

No

Electrical conductivity

No

Housing

Wheels

Login


Registered customers




New customers

Registration