Swivel Castors 100 mm
Linea, 5940UAP100P50 RAL9002

EAN:
4031582349467

Swivel castor, housing made of Polyamide, precision ball bearing in swivel head, plate fitting. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 100 mm
Wheel width 20 mm
Size of Plate 77 x 67,0 mm
Further technical data

Technical data

Wheel diameter

100 mm

Wheel width

20 mm

Size of Plate

77 x 67,0 mm

Plate hole centres

61,5/56 x 51,5/46,5 mm

Plate hole

8,5 mm

Offset

32 mm

Swivel Interference

180 mm

Overall height

121 mm

Load capacity

120 kg

Temperature

- 10 / + 40 °C

Standard

EN_12530

Weight

0.733 kg

Dome-Ø

52 mm

Swivel Radius

90 mm

Hardness of tread

A 92 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors

Login


Registered customers




New customers

Registration