Swivel Castors with total lock 125 mm
Conductive
Galea, 5077YGH125P51

EAN:
4031582399707

Swivel castor with total lock, tail end of castor, housing made of Polyamide, double ball bearing swivel head, plate fitting. Wheel centre made of Polypropylene, electric conductive, Tread: TENTEprene (thermoplastic rubber), electric conductive, grey non-marking, with threadguards, plain bearing Hint: These castors are also with grey locking lever available.

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 125 mm
Wheel width 30 mm
Size of Plate 95 x 70 mm
Further technical data

Technical data

Wheel diameter

125 mm

Wheel width

30 mm

Size of Plate

95 x 70 mm

Plate hole centres

75 x 50 mm

Plate hole

11 mm

Offset

40 mm

Swivel Interference

256 mm

Overall height

163 mm

Load capacity

100 kg

Temperature

-20 / +60 °C

Standard

EN_12530

Weight

0.524 kg

Dome-Ø

59 mm

Swivel Radius

128 mm

Hardness of tread

A 87 Shore

Stainless

No

Electrical conductivity

Yes

Housing

Swivel Castors with total lock

Login


Registered customers




New customers

Registration