Fixed Castors 125 mm
Delta, 3648ITP125P63 SH80

EAN:
4031582337471

Fixed castor, Fork made of heavy pressed steel, bright zinc plated, blue passivated, wheel axle with nut, plate fitting. Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 125 mm
Wheel width 50 mm
Size of Plate 137 x 115,0 mm
Further technical data

Technical data

Wheel diameter

125 mm

Wheel width

50 mm

Size of Plate

137 x 115,0 mm

Plate hole centres

105 x 80/75 mm

Plate hole

11 mm

Overall height

178 mm

Load capacity

400 kg

Temperature

- 10 / + 60 °C

Standard

EN_12532

Weight

2 kg

Dome-Ø

115 mm

Hardness of tread

A 80 Shore

Stainless

No

Electrical conductivity

No

Housing

Fixed Castors

Versions

Castors

3640ITP125P63 SH80

Swivel castor, housing made of heavy pressed steel, bright zinc plated, blue passivated, precision ball bearing swivel h...

Castors

3642ITP125P63 SH80

Swivel castor with total lock, head end of castor, housing made of heavy pressed steel, bright zinc plated, blue passiva...

Login


Registered customers




New customers

Registration