Product family

INTEGRAL

Integral

Optimized steering mechanism

 

Directional lock for improved steering in curves and in a straight line for long distances.

 

User-friendly central lock

 

Simultaneous locking of more than one caster using a central actuation lever.

 

Practical system solution

 

Practical system solution with all technical components for central locking.

 

Easy steering

 

Precision ball bearing in swivel head.

 

Comfortable maneuverability

 

Easily move across obstacles with large wheels and elastic wheel centers.

 

Multistage switching function

 

Up to three locking positions: directional lock, total lock or free mobility.

 

 

Certified conductivity

 

Conductive version to protect users and electrical devices from electrostatic discharge.

 

Low-vibration transportation

 

Wheels with extra soft tread center and good shock-absorbing properties.

 

Certified safety

 

TÜV Süd certified performance standard.

 

Secure stand

 

Total lock for simultaneously locking the wheel and swivel housing.

 

Color matching

 

Colors can be matched to the product design.

 

Individual branding

 

Can be printed with a logo.

 

 

Individual shroud

 

Shroud shape can be customized.

 

Award-winning design

 

Received prestigious awards by international juries.

 

Tested quality

 

Tested in our own test laboratory for compliance with European standards.

 

Permanent washability

 

All metal components made of stainless steel.

 

Extremely strong construction

 

Load-bearing steel housing for heavy load.

 

Chemical-resistant components

 

Resistant to many cleaning agents and chemical substances.

 

 

Protective seal

 

Wheels with sealed bearings to protect against spray water and dirt.

 

Quiet rolling

 

Particularly soft wheel versions for a quiet working environment.

 

 

Non-marking movement

 

Wheels with reduced abrasion and minimal cleaning requirement.

 

Non-staining operation

 

No staining on floors after long standing periods.

 

Low-maintenance wheels

 

Unobstructed operation with minimal cleaning effort.

 

Reduced cleaning

 

Due to mostly smooth surfaces, the casters are quick and easy to clean.

 

Non-hazardous materials

 

Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium(VI).

 

Tread materials

Productfamily

Maxtech

Contact

Are you interested in individual solutions?

Talk to us - we are happy to advise you

* Mandatory field

Solutions for your individual requirements. Do not hesitate to contact us personally.

TENTE Casters, Inc.

2266 Southpark Drive

Hebron KY 41048

United States

Phone: +1 859 586 5558

Fax: +1 859 586 1616

Email: info@tente-us.com