TENTE supplies high-quality plastic wheels made of polyamide or polypropylene, for example. Heat-resistant plastic wheels are also included in our extensive range.
Your experts for plastic wheels
The factors to consider when selecting a wheel are the load capacity, the wheel diameter, the type of bearing, the floor properties and any environmental influences. For high temperatures, for example, you need special heat-resistant plastic wheels. The properties of the various wheels can be found on the respective product pages. The data refers to standard test conditions, including level floors and temperatures within a given range. In environments that deviate from the test conditions, the exact properties, such as load capacity, will change.