Fixed castor 6.3 in
- Non-hazardous materials
- Tested quality
- Uninterrupted use
Data sheets
Accessories
The Puretech caster wheel features a 6.3 in diameter with a polypropylene body and solid rubber, black tread measuring 1.57 in wide. The hub length is 2.28 in with an axle hole diameter of 0.79 in, equipped with a roller bearing for smooth operation. This wheel provides a dynamic load capacity of 297.62 lb at speeds up to 2.49 mph and a static load capacity of 595.25 lb, making it suitable for medium-duty industrial and commercial applications requiring reliable mobility and load-bearing performance.
Matching Products
The Alpha swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement and reliable locking functionality. The wheel assembly consists of a polypropylene body with solid rubber black tread material, equipped with roller bearing technology for enhanced durability and reduced rolling resistance. The wheel measures 6.3 inches in diameter, while the overall height of the complete caster assembly is 7.87 inches. Load capacity specifications include a dynamic load rating of 297.62 lb at speeds up to 2.49 mph and a static load capacity of 595.25 lb, making it suitable for demanding industrial applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
The Alpha is a swivel caster with total lock, head end of caster, designed for demanding industrial applications. It features a rectangular plate fitting for secure mounting to equipment. The housing is constructed from steel sheet, heavy material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth rotation and reliable locking functionality. The wheel consists of a polypropylene body with solid rubber, black tread material, mounted on a roller bearing for enhanced durability and reduced rolling resistance. The wheel diameter measures 6.3 inches, with an overall height of 7.87 inches. Load specifications include a dynamic capacity of 297.62 lb at speeds up to 2.49 mph and a static load capacity of 595.25 lb, making it suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
The Alpha swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel assembly consists of a polypropylene body with solid rubber black tread material, equipped with roller bearing for enhanced durability and performance. The wheel measures 6.3 inches in diameter, while the overall height of the complete assembly is 7.87 inches. Load specifications include a dynamic load capacity of 297.62 lb at speeds up to 2.49 mph and a static load capacity of 595.25 lb. This caster is suitable for diverse applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
The Alpha swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel assembly consists of a polypropylene body with solid black rubber tread material, mounted on precision roller bearings for optimal performance and durability. The wheel measures 6.3 inches in diameter, while the overall height of the complete caster assembly is 7.87 inches. Load capacity specifications include a dynamic rating of 297.62 lb at speeds up to 2.49 mph and a static load capacity of 595.25 lb, making this caster suitable for demanding industrial applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Matching Products
The Alpha swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement and reliable locking functionality. The wheel assembly consists of a polypropylene body with solid rubber black tread material, equipped with roller bearing technology for enhanced durability and reduced rolling resistance. The wheel measures 6.3 inches in diameter, while the overall height of the complete caster assembly is 7.87 inches. Load capacity specifications include a dynamic load rating of 297.62 lb at speeds up to 2.49 mph and a static load capacity of 595.25 lb, making it suitable for demanding industrial applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
The Alpha is a swivel caster with total lock, head end of caster, designed for demanding industrial applications. It features a rectangular plate fitting for secure mounting to equipment. The housing is constructed from steel sheet, heavy material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth rotation and reliable locking functionality. The wheel consists of a polypropylene body with solid rubber, black tread material, mounted on a roller bearing for enhanced durability and reduced rolling resistance. The wheel diameter measures 6.3 inches, with an overall height of 7.87 inches. Load specifications include a dynamic capacity of 297.62 lb at speeds up to 2.49 mph and a static load capacity of 595.25 lb, making it suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
The Alpha swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel assembly consists of a polypropylene body with solid rubber black tread material, equipped with roller bearing for enhanced durability and performance. The wheel measures 6.3 inches in diameter, while the overall height of the complete assembly is 7.87 inches. Load specifications include a dynamic load capacity of 297.62 lb at speeds up to 2.49 mph and a static load capacity of 595.25 lb. This caster is suitable for diverse applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
The Alpha swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel assembly consists of a polypropylene body with solid black rubber tread material, mounted on precision roller bearings for optimal performance and durability. The wheel measures 6.3 inches in diameter, while the overall height of the complete caster assembly is 7.87 inches. Load capacity specifications include a dynamic rating of 297.62 lb at speeds up to 2.49 mph and a static load capacity of 595.25 lb, making this caster suitable for demanding industrial applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.