Skip to main content Skip to search Skip to main navigation
The Puretech caster wheel features a 6.3 in diameter with a polypropylene body and solid rubber, black tread measuring 1.57 in wide. The hub length is 2.28 in with an axle hole diameter of 0.79 in, equipped with a roller bearing for smooth operation. This wheel provides a dynamic load capacity of 297.62 lb at speeds up to 2.49 mph and a static load capacity of 595.25 lb, making it suitable for medium-duty industrial and commercial applications requiring reliable mobility and load-bearing performance.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PVR 160x40-Ø20
EAN
4031582321296
S4 Material Number
199023492
Core attributes
Type
Wheel
Load capacity at 4 km/h
297.62 lb
Load capacity Static
595.25 lb
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
1.86 lb
Product name
Puretech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
80 Shore A
Body material
Polypropylene
Tread material
Solid rubber, black
Axle hole diameter
0.79 in
Hub length
2.28 in
Tread width
1.57 in
Diameter
6.3 in
Body width
1.57 in
Threadguards
Without threadguard
Bearing
Roller bearing
Wheel color
Graphite black (RAL9011)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards