Skip to main content Skip to search Skip to main navigation
The Kappa is a swivel caster with total lock, head end of caster, engineered for demanding industrial applications. It is attached via a rectangular plate fitting that provides a secure mounting interface to the equipment frame. The housing incorporates a swivel bearing with two ball races, either reinforced or stainless, and is constructed from cast iron or heavy forged iron. The wheel, with a diameter of 11.81 in, features a precision ball bearing, a casted polyurethane tread, and a casting body material. The overall height of the caster measures 13.98 in. The static load capacity is 10,582.18 lb, while the dynamic load capacity is 4,409.24 lb at 3.73 mph and 5,291.09 lb at 2.49 mph. Typical applications include aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9682FTP300P64-80
EAN
4031582430615
Core attributes
Type
Swivel caster with total lock, head end of caster
Load capacity at 4 km/h
5291.09 lb
Load capacity at 6 km/h
4409.24 lb
Load capacity Static
10582.18 lb
Overall Height
13.98 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
41.9 lb
Product name
Kappa
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.59 in
Plate hole length (Maximum)
5.51 in
Plate hole width (Maximum)
4.13 in
Plate length
6.89 in
Plate width
5.51 in
Housing
Fork shape
Broad, reinforced
Housing Material
Cast iron, or iron forged, heavy
Swivel bearing
Two ball races, reinforced or stainless
Swivel interference
17.8 in
Offset
2.76 in
Wheel
Hardness of tread (A)
92 Shore A
Body material
Casting
Tread material
Polyurethane, casted
Tread width
3.15 in
Diameter
11.81 in
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Strong construction
Housing made of heavy steel for high load capacity
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors
Secured mounting plate
Mounting plate secured with nut and bolt kingpin
Solid construction
Solid steel plate for maximum load capacity
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Optimised directional lock
Directional lock adjustable to 2x180° or 4x90°
Quick maintenance
Swivel bearings lubricated with long-life grease and fitted with grease nipple for easy maintenance
Long-lasting surfaces
High-quality galvanising for long service life under harsh conditions
Extra heavy duty construction
Welded solid steel construction for maximum load capacity
Heavy duty construction
Extra heavy steel housing for high load capacity
Hardened double ball raceways
Two hardened double ball raceways guarantee exceptional stability
Flexible lock function
Use of two independent actuation systems in one castor
Skip product gallery

Matching Products

Variants
Swivel caster 11.81 in
Swivel caster 11.81 in
Kappa load
9650FTP300P64 CL97

The Kappa load swivel caster is engineered for demanding industrial applications requiring exceptional load-bearing capacity and precision performance. This unit features a rectangular plate fitting that provides secure mounting to equipment and platforms across diverse operational environments. The housing is constructed from cast iron or iron forged, heavy-duty material, ensuring robust structural integrity and longevity in challenging conditions. The swivel mechanism incorporates a deep-groove ball thrust roller bearing, enabling smooth 360-degree rotation while maintaining stability under load. The wheel assembly measures 11.81 inches in diameter and is equipped with a precision ball bearing for optimal rotational efficiency. The wheel tread is manufactured from polyurethane, casted material, which delivers superior wear resistance, floor protection, and reliable traction across various surfaces. The overall height of the caster is 13.98 inches, accommodating standard equipment configurations. The load capacity specifications demonstrate exceptional performance capabilities: the static load capacity reaches 8818.48 pounds, while the dynamic load capacity is rated at 4409.24 pounds at 3.73 miles per hour and 5291.09 pounds at 2.49 miles per hour. The Kappa load swivel caster is specifically designed for applications including aerospace industry and airport equipment, AMR systems, automotive OEM operations, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems, making it an ideal solution for facilities requiring dependable heavy-duty material handling and transport solutions.

11.81 in
13.98 in
5291 lb
11.81 in
13.98 in
5291 lb
Variants
Swivel caster with directional lock 11.81 in
Swivel caster with directional lock 11.81 in
Kappa load
9651FTP300P64 CL97

The Kappa load is a swivel caster with directional lock designed for demanding industrial material handling tasks. The fitting is a rectangular plate for secure mounting to the equipment frame. The housing is constructed from cast iron, or iron forged, heavy, and incorporates a deep-groove ball thrust roller bearing that enables the swivel motion. The wheel has a diameter of 11.81 in and runs on a precision ball bearing, with a polyurethane, casted tread bonded to a casting body. The overall height of the caster is 13.98 in. The static load capacity is 8,818.48 lb. The dynamic load capacity is 4,409.24 lb at a speed of 3.73 mph and 5,291.09 lb at a speed of 2.49 mph. Its robust construction supports reliable operation under heavy loads. Typical applications include aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.

11.81 in
13.98 in
5291 lb
11.81 in
13.98 in
5291 lb