Skip to main content Skip to search Skip to main navigation

CAD files

The Kappa load is a swivel caster with directional lock designed for demanding industrial material handling tasks. The fitting is a rectangular plate for secure mounting to the equipment frame. The housing is constructed from cast iron, or iron forged, heavy, and incorporates a deep-groove ball thrust roller bearing that enables the swivel motion. The wheel has a diameter of 11.81 in and runs on a precision ball bearing, with a polyurethane, casted tread bonded to a casting body. The overall height of the caster is 13.98 in. The static load capacity is 8,818.48 lb. The dynamic load capacity is 4,409.24 lb at a speed of 3.73 mph and 5,291.09 lb at a speed of 2.49 mph. Its robust construction supports reliable operation under heavy loads. Typical applications include aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9651FTP300P64 CL97
EAN
4031582314557
S4 Material Number
990863069
Core attributes
Type
Swivel caster with directional lock
Overall width
5.51 in
Load capacity at 4 km/h
5291.09 lb
Load capacity at 6 km/h
4409.24 lb
Load capacity Static
8818.48 lb
Overall Height
13.98 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
14 °F
Overall weight
47.44 lb
Product name
Kappa load
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.59 in
Plate hole length (Maximum)
4.13 in
Plate hole width (Maximum)
5.51 in
Plate length
6.89 in
Plate width
5.51 in
Housing
Housing Color
Zink-iron (transparent)
Fork shape
Broad, reinforced
Housing Material
Cast iron, or iron forged, heavy
Swivel bearing
Deep-groove ball thrust roller bearing
Dome diameter
5.51 in
Swivel interference
18.11 in
Offset
2.99 in
Swivel radius
9.06 in
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Casting
Tread material
Polyurethane, casted
Tread width
3.15 in
Diameter
11.81 in
Body width
3.15 in
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
Wheel color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Strong construction
Housing made of heavy steel for high load capacity
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Skip product gallery

Accessories

Accessory
Directional lock
Directional lock 9651/9681

The Directional lock is an accessory designed to enhance the functionality and control of caster systems in industrial and commercial applications. This component weighs 0.62 pounds and provides operators with the ability to restrict caster movement to a single direction, preventing unwanted lateral or rotational motion during operation. The directional lock mechanism is engineered to maintain precise directional control while allowing smooth forward and backward movement, making it ideal for applications requiring stable, predictable caster behavior. Installation of this accessory integrates seamlessly with standard caster assemblies, offering a practical solution for equipment that demands enhanced maneuverability control and operational safety in demanding environments.

Wheel 11.81 in
Novatech
FTP 300x80-Ø30 HL92

The Novatech wheel is a precision caster wheel engineered for demanding industrial applications, featuring a cast body construction with a polyurethane, casted tread measuring 3.15 inches in width. The wheel has an overall diameter of 11.81 inches with a hub length of 3.62 inches and an axle hole diameter of 1.18 inches, accommodating standard caster mounting configurations. Equipped with a precision ball bearing for smooth rotation and reliable performance, this wheel delivers exceptional load-carrying capabilities with a static load capacity of 8,818.48 pounds. The dynamic load capacity reaches 4,409.24 pounds at speeds up to 3.73 miles per hour, or 5,291.09 pounds at reduced speeds of 2.49 miles per hour, making it suitable for both high-speed and heavy-load applications in material handling and industrial equipment.

11.81 in
5291 lb
11.81 in
5291 lb
Skip product gallery

Matching Products

Variants
Swivel caster 11.81 in
Swivel caster 11.81 in
Kappa load
9650FTP300P64 CL97

The Kappa load swivel caster is engineered for demanding industrial applications requiring exceptional load-bearing capacity and precision performance. This unit features a rectangular plate fitting that provides secure mounting to equipment and platforms across diverse operational environments. The housing is constructed from cast iron or iron forged, heavy-duty material, ensuring robust structural integrity and longevity in challenging conditions. The swivel mechanism incorporates a deep-groove ball thrust roller bearing, enabling smooth 360-degree rotation while maintaining stability under load. The wheel assembly measures 11.81 inches in diameter and is equipped with a precision ball bearing for optimal rotational efficiency. The wheel tread is manufactured from polyurethane, casted material, which delivers superior wear resistance, floor protection, and reliable traction across various surfaces. The overall height of the caster is 13.98 inches, accommodating standard equipment configurations. The load capacity specifications demonstrate exceptional performance capabilities: the static load capacity reaches 8818.48 pounds, while the dynamic load capacity is rated at 4409.24 pounds at 3.73 miles per hour and 5291.09 pounds at 2.49 miles per hour. The Kappa load swivel caster is specifically designed for applications including aerospace industry and airport equipment, AMR systems, automotive OEM operations, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems, making it an ideal solution for facilities requiring dependable heavy-duty material handling and transport solutions.

11.81 in
13.98 in
5291 lb
11.81 in
13.98 in
5291 lb