Skip to main content Skip to search Skip to main navigation

CAD files

The Kappa load is a swivel caster with total lock, head end of caster designed for heavy-duty industrial applications. The caster features a rectangular plate fitting for secure mounting to equipment. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for smooth operation and durability. The wheel consists of a casting body with polyurethane, casted tread material and precision ball bearing for optimal performance. The caster measures 12.01 inches in overall height with a wheel diameter of 9.84 inches. Load capacity specifications include dynamic loads of 4761.98 lb at 2.49 mph and 3968.32 lb at 3.73 mph, with a static load capacity of 7936.63 lb. This heavy-duty caster is specifically engineered for demanding applications including aerospace industry, airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9652FTP250P64 CL97
EAN
4031582314793
S4 Material Number
990830398
Core attributes
Type
Swivel caster with total lock, head end of caster
Overall width
5.51 in
Load capacity at 4 km/h
4761.98 lb
Load capacity at 6 km/h
3968.32 lb
Load capacity Static
7936.63 lb
Overall Height
12.01 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
14 °F
Overall weight
36.48 lb
Product name
Kappa load
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.59 in
Plate hole length (Maximum)
4.13 in
Plate hole width (Maximum)
5.51 in
Plate length
6.89 in
Plate width
5.51 in
Housing
Housing Color
Zink-iron (transparent)
Fork shape
Broad, reinforced
Housing Material
Cast iron, or iron forged, heavy
Swivel bearing
Deep-groove ball thrust roller bearing
Dome diameter
5.51 in
Swivel interference
15.35 in
Offset
2.56 in
Swivel radius
7.68 in
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Casting
Tread material
Polyurethane, casted
Tread width
3.15 in
Diameter
9.84 in
Body width
3.15 in
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
Wheel color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Strong construction
Housing made of heavy steel for high load capacity
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Skip product gallery

Matching Products

Variants
Swivel caster 9.84 in
Swivel caster 9.84 in
Kappa load
9650FTP250P64 CL97

The Kappa load swivel caster is engineered for demanding industrial applications requiring robust load-bearing performance and reliable maneuverability. This unit features a rectangular plate fitting that provides secure mounting to equipment and platforms. The housing is constructed from cast iron or iron forged, heavy-duty material, incorporating a deep-groove ball thrust roller bearing that enables smooth swivel rotation and exceptional directional control. The wheel assembly measures 9.84 inches in diameter and is equipped with a precision ball bearing for optimal rotational efficiency. The wheel tread is manufactured from casted polyurethane, delivering superior wear resistance and floor protection across diverse operating environments. The overall height of the caster is 12.01 inches, accommodating standard platform and trolley configurations. This swivel caster demonstrates a static load capacity of 7936.63 pounds, ensuring stability under stationary loads. The dynamic load capacity reaches 3968.32 pounds at speeds up to 3.73 miles per hour and 4761.98 pounds at speeds up to 2.49 miles per hour, providing flexibility for various operational scenarios. The Kappa load swivel caster is specifically designed for aerospace industry and airport equipment, AMR systems, automotive OEM applications, ceramic and glass manufacturing, production and platform trolleys, and heavy AGV systems, making it an ideal solution for facilities requiring heavy-duty material handling and precision positioning capabilities.

9.84 in
12.01 in
4762 lb
9.84 in
12.01 in
4762 lb
Variants
Swivel caster with directional lock 9.84 in
Swivel caster with directional lock 9.84 in
Kappa load
9651FTP250P64 CL97

The Kappa load is a swivel caster with directional lock, engineered for demanding material handling in industrial and automated environments. The fitting is a rectangular plate that provides a stable mounting interface for attaching the unit to the equipment frame. The housing incorporates a swivel bearing of the deep-groove ball thrust roller bearing type, and its body is manufactured from cast iron, or iron forged, heavy, for structural strength under sustained loading. The wheel has a diameter of 9.84 in and uses a precision ball bearing for smooth rotation, while its tread is made of polyurethane, casted, and its body is made of casting. The overall height of the caster is 12.01 in, which defines the required clearance beneath the equipment. The static load capacity is 7,936.63 lb. The dynamic load capacity is 3,968.32 lb at 3.7 mph and 4,761.98 lb at 2.5 mph. Typical applications include aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.

9.84 in
12.01 in
4762 lb
9.84 in
12.01 in
4762 lb