Skip to main content Skip to search Skip to main navigation

CAD files

The Kappa load is a swivel caster with directional lock, engineered for demanding material handling in industrial and automated environments. The fitting is a rectangular plate that provides a stable mounting interface for attaching the unit to the equipment frame. The housing incorporates a swivel bearing of the deep-groove ball thrust roller bearing type, and its body is manufactured from cast iron, or iron forged, heavy, for structural strength under sustained loading. The wheel has a diameter of 9.84 in and uses a precision ball bearing for smooth rotation, while its tread is made of polyurethane, casted, and its body is made of casting. The overall height of the caster is 12.01 in, which defines the required clearance beneath the equipment. The static load capacity is 7,936.63 lb. The dynamic load capacity is 3,968.32 lb at 3.7 mph and 4,761.98 lb at 2.5 mph. Typical applications include aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9651FTP250P64 CL97
EAN
4031582314526
S4 Material Number
990863174
Core attributes
Type
Swivel caster with directional lock
Overall width
5.51 in
Load capacity at 4 km/h
4761.98 lb
Load capacity at 6 km/h
3968.32 lb
Load capacity Static
7936.63 lb
Overall Height
12.01 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
14 °F
Overall weight
35 lb
Product name
Kappa load
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.59 in
Plate hole length (Maximum)
4.13 in
Plate hole width (Maximum)
5.51 in
Plate length
6.89 in
Plate width
5.51 in
Housing
Housing Color
Zink-iron (transparent)
Fork shape
Broad, reinforced
Housing Material
Cast iron, or iron forged, heavy
Swivel bearing
Deep-groove ball thrust roller bearing
Dome diameter
5.51 in
Swivel interference
15.35 in
Offset
2.56 in
Swivel radius
7.68 in
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Casting
Tread material
Polyurethane, casted
Tread width
3.15 in
Diameter
9.84 in
Body width
3.15 in
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
Wheel color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Strong construction
Housing made of heavy steel for high load capacity
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Skip product gallery

Accessories

Accessory
Directional lock
Directional lock 9651/9681

The Directional lock is an accessory designed to enhance the functionality and control of caster systems in industrial and commercial applications. This component weighs 0.62 pounds and provides operators with the ability to restrict caster movement to a single direction, preventing unwanted lateral or rotational motion during operation. The directional lock mechanism is engineered to maintain precise directional control while allowing smooth forward and backward movement, making it ideal for applications requiring stable, predictable caster behavior. Installation of this accessory integrates seamlessly with standard caster assemblies, offering a practical solution for equipment that demands enhanced maneuverability control and operational safety in demanding environments.

Wheel 9.84 in
Novatech
FTP 250x80-Ø25 HL92

The Novatech Wheel is a precision caster wheel engineered for demanding industrial applications, featuring a cast body construction with a polyurethane, casted tread measuring 3.15 inches in width. The wheel has an overall diameter of 9.84 inches with a hub length of 3.62 inches and an axle hole diameter of 0.98 inches, accommodating standard caster mounting configurations. Equipped with a precision ball bearing for smooth rotation and reliable performance, this wheel delivers a static load capacity of 7936.63 pounds. The dynamic load capacity varies based on operational speed, supporting 3968.32 pounds at 3.73 miles per hour or 4761.98 pounds at 2.49 miles per hour, making it suitable for both high-speed and heavy-load applications in material handling and industrial equipment systems.

9.84 in
4762 lb
9.84 in
4762 lb
Skip product gallery

Matching Products

Variants
Swivel caster 9.84 in
Swivel caster 9.84 in
Kappa load
9650FTP250P64 CL97

The Kappa load swivel caster is engineered for demanding industrial applications requiring robust load-bearing performance and reliable maneuverability. This unit features a rectangular plate fitting that provides secure mounting to equipment and platforms. The housing is constructed from cast iron or iron forged, heavy-duty material, incorporating a deep-groove ball thrust roller bearing that enables smooth swivel rotation and exceptional directional control. The wheel assembly measures 9.84 inches in diameter and is equipped with a precision ball bearing for optimal rotational efficiency. The wheel tread is manufactured from casted polyurethane, delivering superior wear resistance and floor protection across diverse operating environments. The overall height of the caster is 12.01 inches, accommodating standard platform and trolley configurations. This swivel caster demonstrates a static load capacity of 7936.63 pounds, ensuring stability under stationary loads. The dynamic load capacity reaches 3968.32 pounds at speeds up to 3.73 miles per hour and 4761.98 pounds at speeds up to 2.49 miles per hour, providing flexibility for various operational scenarios. The Kappa load swivel caster is specifically designed for aerospace industry and airport equipment, AMR systems, automotive OEM applications, ceramic and glass manufacturing, production and platform trolleys, and heavy AGV systems, making it an ideal solution for facilities requiring heavy-duty material handling and precision positioning capabilities.

9.84 in
12.01 in
4762 lb
9.84 in
12.01 in
4762 lb