Skip to main content Skip to search Skip to main navigation

CAD files

The Kappa load swivel caster is engineered for demanding industrial applications requiring exceptional load-bearing capacity and precision performance. This unit features a rectangular plate fitting that provides secure mounting to equipment and machinery across diverse operational environments. The housing is constructed from cast iron or iron forged, heavy-duty material, ensuring robust structural integrity and extended service life in challenging conditions. The swivel bearing utilizes a deep-groove ball thrust roller bearing, enabling smooth rotational movement and reliable directional control. The wheel assembly incorporates a 7.87-inch diameter design with a polyurethane casted tread material bonded to a casting body, delivering superior wear resistance and floor protection. Precision ball bearings support the wheel, facilitating smooth rolling motion and minimizing friction during operation. The overall height of the caster measures 10.04 inches, accommodating standard equipment configurations. The static load capacity reaches 6,172.94 pounds, while dynamic load capacities are rated at 3,086.47 pounds at 3.73 miles per hour and 3,703.76 pounds at 2.49 miles per hour, depending on operational speed requirements. The Kappa load swivel caster is specifically designed for aerospace industry and airport equipment, AMR systems, automotive OEM applications, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems, making it an ideal solution for facilities requiring dependable heavy-duty material handling capabilities.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9650FTP200P64 CL97
EAN
4031582314212
S4 Material Number
990829771
Core attributes
Type
Swivel caster
Overall width
5.51 in
Load capacity at 4 km/h
3703.76 lb
Load capacity at 6 km/h
3086.47 lb
Load capacity Static
6172.94 lb
Overall Height
10.04 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
14 °F
Overall weight
28.77 lb
Product name
Kappa load
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.59 in
Plate hole length (Maximum)
4.13 in
Plate hole width (Maximum)
5.51 in
Plate length
6.89 in
Plate width
5.51 in
Housing
Housing Color
Zink-iron (transparent)
Fork shape
Broad, reinforced
Housing Material
Cast iron, or iron forged, heavy
Swivel bearing
Deep-groove ball thrust roller bearing
Dome diameter
5.51 in
Swivel interference
13.39 in
Offset
2.56 in
Swivel radius
6.69 in
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Casting
Tread material
Polyurethane, casted
Tread width
3.15 in
Diameter
7.87 in
Body width
3.15 in
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
Wheel color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Strong construction
Housing made of heavy steel for high load capacity
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Skip product gallery

Accessories

Wheel 7.87 in
Novatech
FTP 200x60-Ø25 HL60

The Novatech wheel is a precision caster wheel engineered for demanding industrial applications, featuring a cast body construction with a polyurethane, casted tread for superior durability and performance. This wheel measures 7.87 inches in diameter with a tread width of 2.36 inches and a hub length of 2.36 inches, accommodating an axle hole diameter of 0.98 inches. The wheel is equipped with a precision ball bearing for smooth, reliable rotation. The static load capacity reaches 5291.09 pounds, while the dynamic load capacity is rated at 2645.54 pounds at 3.73 miles per hour and 3174.65 pounds at 2.49 miles per hour, making this wheel suitable for heavy-duty caster applications requiring consistent performance across varying operational speeds and load conditions.

7.87 in
3175 lb
7.87 in
3175 lb
Skip product gallery

Matching Products

Variants
Swivel caster with directional lock 7.87 in
Swivel caster with directional lock 7.87 in
Kappa load
9651FTP200P64 CL97

The Kappa load is a swivel caster with directional lock designed for demanding industrial material handling. The fitting is a rectangular plate for mounting to the equipment frame. The housing employs a deep-groove ball thrust roller bearing for the swivel action and is constructed from cast iron, or iron forged, heavy. The wheel has a diameter of 7.87 in and runs on a precision ball bearing, with a casted polyurethane tread bonded to a casting body. The overall height of the caster is 10.04 in. The static load capacity is 6,172.94 lb, while the dynamic load capacity is 3,086.47 lb at 3.7 mph and 3,703.76 lb at 2.5 mph. Typical applications include aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.

7.87 in
10.04 in
3704 lb
7.87 in
10.04 in
3704 lb