Skip to main content Skip to search Skip to main navigation

CAD files

The Kappa load is a swivel caster with total lock, head end of caster designed for heavy-duty industrial applications. The caster features a rectangular plate fitting for secure mounting to equipment. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for smooth operation and durability. The wheel consists of a casting body with polyurethane, casted tread material and precision ball bearing for optimal performance. The caster has an overall height of 10.04 inches and a wheel diameter of 7.87 inches. Load capacity specifications include dynamic loads of 3703.76 lb at 2.49 mph and 3086.47 lb at 3.73 mph, with a static load capacity of 6172.94 lb. This heavy-duty caster is specifically engineered for demanding applications including aerospace industry, airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9652FTP200P64 CL97
EAN
4031582314755
S4 Material Number
990829110
Core attributes
Type
Swivel caster with total lock, head end of caster
Overall width
5.51 in
Load capacity at 4 km/h
3703.76 lb
Load capacity at 6 km/h
3086.47 lb
Load capacity Static
6172.94 lb
Overall Height
10.04 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
14 °F
Overall weight
30.97 lb
Product name
Kappa load
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.59 in
Plate hole length (Maximum)
4.13 in
Plate hole width (Maximum)
5.51 in
Plate length
6.89 in
Plate width
5.51 in
Housing
Housing Color
Zink-iron (transparent)
Fork shape
Broad, reinforced
Housing Material
Cast iron, or iron forged, heavy
Swivel bearing
Deep-groove ball thrust roller bearing
Dome diameter
5.51 in
Swivel interference
14.57 in
Offset
2.56 in
Swivel radius
7.28 in
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Casting
Tread material
Polyurethane, casted
Tread width
3.15 in
Diameter
7.87 in
Body width
3.15 in
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
Wheel color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Strong construction
Housing made of heavy steel for high load capacity
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Skip product gallery

Matching Products

Variants
Swivel caster 7.87 in
Swivel caster 7.87 in
Kappa load
9650FTP200P64 CL97

The Kappa load swivel caster is engineered for demanding industrial applications requiring exceptional load-bearing capacity and precision performance. This unit features a rectangular plate fitting that provides secure mounting to equipment and machinery across diverse operational environments. The housing is constructed from cast iron or iron forged, heavy-duty material, ensuring robust structural integrity and extended service life in challenging conditions. The swivel bearing utilizes a deep-groove ball thrust roller bearing, enabling smooth rotational movement and reliable directional control. The wheel assembly incorporates a 7.87-inch diameter design with a polyurethane casted tread material bonded to a casting body, delivering superior wear resistance and floor protection. Precision ball bearings support the wheel, facilitating smooth rolling motion and minimizing friction during operation. The overall height of the caster measures 10.04 inches, accommodating standard equipment configurations. The static load capacity reaches 6,172.94 pounds, while dynamic load capacities are rated at 3,086.47 pounds at 3.73 miles per hour and 3,703.76 pounds at 2.49 miles per hour, depending on operational speed requirements. The Kappa load swivel caster is specifically designed for aerospace industry and airport equipment, AMR systems, automotive OEM applications, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems, making it an ideal solution for facilities requiring dependable heavy-duty material handling capabilities.

7.87 in
10.04 in
3704 lb
7.87 in
10.04 in
3704 lb
Variants
Swivel caster with directional lock 7.87 in
Swivel caster with directional lock 7.87 in
Kappa load
9651FTP200P64 CL97

The Kappa load is a swivel caster with directional lock designed for demanding industrial material handling. The fitting is a rectangular plate for mounting to the equipment frame. The housing employs a deep-groove ball thrust roller bearing for the swivel action and is constructed from cast iron, or iron forged, heavy. The wheel has a diameter of 7.87 in and runs on a precision ball bearing, with a casted polyurethane tread bonded to a casting body. The overall height of the caster is 10.04 in. The static load capacity is 6,172.94 lb, while the dynamic load capacity is 3,086.47 lb at 3.7 mph and 3,703.76 lb at 2.5 mph. Typical applications include aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.

7.87 in
10.04 in
3704 lb
7.87 in
10.04 in
3704 lb