Skip to main content Skip to search Skip to main navigation
The Kappa load swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under heavy loads. The wheel assembly consists of a polyamide, super heavy body with tread material identical with wheel body, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 7.87 inches with an overall height of 10.04 inches. Load specifications include a static capacity of 8818.48 lb and dynamic capacities of 4409.24 lb at speeds of 1.86 mph, 2.49 mph, and 3.73 mph respectively. This heavy-duty caster is engineered for demanding applications including aerospace industry airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9650MOP200P64 TFR
EAN
4031582481860
Core attributes
Type
Swivel caster
Load capacity at 3 km/h
4409.24 lb
Load capacity at 4 km/h
4409.24 lb
Load capacity at 6 km/h
4409.24 lb
Load capacity Static
8818.48 lb
Overall Height
10.04 in
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-40 °F
Overall weight
22.18 lb
Product name
Kappa load
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.59 in
Plate hole length (Maximum)
5.51 in
Plate hole width (Maximum)
4.13 in
Plate length
6.89 in
Plate width
5.51 in
Housing
Fork shape
Broad, reinforced
Housing Material
Cast iron, or iron forged, heavy
Swivel bearing
Deep-groove ball thrust roller bearing
Swivel interference
13.07 in
Offset
2.6 in
Swivel radius
6.54 in
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide, super heavy
Tread material
Identical with wheel body
Tread width
3.15 in
Diameter
7.87 in
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Strong construction
Housing made of heavy steel for high load capacity
Low wear and tear wheels
Durable wheels with extremely low wear
Skip product gallery

Accessories

Wheel 9.84 in
Duratech
TOP 250x50-Ø25 HL60

The Duratech Wheel is a precision caster wheel engineered for demanding industrial applications, featuring a robust polyamide heavy body construction paired with a precision ball bearing for smooth, reliable operation. The wheel measures 9.84 inches in diameter with a tread width of 1.97 inches, identical in material composition to the wheel body, and incorporates a hub length of 2.36 inches with a 0.98-inch axle hole diameter for secure mounting compatibility. This caster wheel delivers exceptional load-bearing performance with a static load capacity of 4,850.16 pounds, while maintaining dynamic load capacities of 2,425.08 pounds at 3.73 miles per hour and 2,910.10 pounds at 2.49 miles per hour, making it suitable for heavy-duty material handling and industrial equipment applications requiring sustained performance and durability.

9.84 in
2910 lb
9.84 in
2910 lb
Skip product gallery

Matching Products

Variants
Swivel caster with directional lock 9.84 in
Swivel caster with directional lock 9.84 in
Kappa load
9651TOP250P63 CL67

The Kappa load is a swivel caster with directional lock for demanding applications, including aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems. The fitting is a rectangular plate type, which provides a flat and stable mounting interface. The housing incorporates a deep-groove ball thrust roller bearing for smooth swivel motion and is manufactured from cast iron, or iron forged, heavy. The wheel has a diameter of 9.84 in and runs on a precision ball bearing, and its tread material is identical with the wheel body, which is made of polyamide, heavy. The overall height of the caster is 12.01 in. The static load capacity is 4,850.16 lb. The dynamic load capacity is 2,425.08 lb at a speed of 3.73 mph and 2,910.10 lb at a speed of 2.49 mph, and both dynamic ratings apply at the stated speeds.

9.84 in
12.01 in
2910 lb
9.84 in
12.01 in
2910 lb
Variants
Swivel caster with total lock, head end of caster 9.84 in
Swivel caster with total lock, head end of caster 9.84 in
Kappa load
9652TOP250P63 CL67

The Kappa load is a swivel caster with total lock, head end of caster, designed for demanding industrial material handling. Its fitting is a rectangular plate for mounting to the equipment frame. The housing uses a deep-groove ball thrust roller bearing as its swivel bearing and is made of cast iron, or iron forged, heavy. The wheel has a diameter of 9.84 in and rotates on a precision ball bearing, with a tread made of material identical with the wheel body, which is constructed from polyamide, heavy. The overall height of the caster is 12.01 in. The static load capacity is 4,850.16 lb, while the dynamic load capacity is 2,425.08 lb at 3.7 mph and 2,910.10 lb at 2.5 mph. The caster is suited for applications including Aerospace Industry, Airport Equipment, AMR Systems, Automotive OEM, Ceramic and Glass Manufacturers, Production and Platform Trolleys, and Heavy AGV Systems.

9.84 in
12.01 in
2910 lb
9.84 in
12.01 in
2910 lb