Skip to main content Skip to search Skip to main navigation

CAD files

The Kappa load is a swivel caster with total lock, head end of caster, designed for demanding industrial material handling. Its fitting is a rectangular plate for mounting to the equipment frame. The housing uses a deep-groove ball thrust roller bearing as its swivel bearing and is made of cast iron, or iron forged, heavy. The wheel has a diameter of 9.84 in and rotates on a precision ball bearing, with a tread made of material identical with the wheel body, which is constructed from polyamide, heavy. The overall height of the caster is 12.01 in. The static load capacity is 4,850.16 lb, while the dynamic load capacity is 2,425.08 lb at 3.7 mph and 2,910.10 lb at 2.5 mph. The caster is suited for applications including Aerospace Industry, Airport Equipment, AMR Systems, Automotive OEM, Ceramic and Glass Manufacturers, Production and Platform Trolleys, and Heavy AGV Systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9652TOP250P63 CL67
EAN
4031582314953
S4 Material Number
990830410
Core attributes
Type
Swivel caster with total lock, head end of caster
Overall width
4.57 in
Load capacity at 4 km/h
2910.1 lb
Load capacity at 6 km/h
2425.08 lb
Load capacity Static
4850.16 lb
Overall Height
12.01 in
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-22 °F
Overall weight
12.31 lb
Product name
Kappa load
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.43 in
Plate hole length (Maximum)
3.15 in
Plate hole length (Minimum)
2.95 in
Plate hole width (Maximum)
4.13 in
Plate hole width (Minimum)
2.95 in
Plate length
5.31 in
Plate width
4.33 in
Housing
Housing Color
Blue passivated
Fork shape
Broad, reinforced
Housing Material
Cast iron, or iron forged, heavy
Swivel bearing
Deep-groove ball thrust roller bearing
Dome diameter
4.37 in
Swivel interference
14.76 in
Offset
2.4 in
Swivel radius
7.38 in
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide, heavy
Tread material
Identical with wheel body
Tread width
1.97 in
Diameter
9.84 in
Body width
1.97 in
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
Wheel color
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Strong construction
Housing made of heavy steel for high load capacity
Low wear and tear wheels
Durable wheels with extremely low wear
Skip product gallery

Accessories

Accessory
Foot protection
Foot Protection Ø250

The Foot protection accessory is a specialized component designed to enhance the functionality and durability of caster systems in industrial and commercial applications. This accessory provides essential safeguarding for the base structure of casters, protecting against wear, impact damage, and environmental exposure during regular operation. The foot protection is engineered to accommodate standard caster mounting configurations and integrates seamlessly with existing caster assemblies without requiring significant modifications to the installation process. With a weight specification of zero pounds, this lightweight accessory adds negligible mass to your caster system while delivering substantial protective benefits. The design prioritizes ease of installation and maintenance, allowing technicians to quickly deploy the protection across multiple casters in facility environments. This accessory is ideal for applications requiring extended equipment longevity and reduced maintenance intervals.

Wheel 9.84 in
Duratech
TOP 250x50-Ø25 HL60

The Duratech Wheel is a precision caster wheel engineered for demanding industrial applications, featuring a robust polyamide heavy body construction paired with a precision ball bearing for smooth, reliable operation. The wheel measures 9.84 inches in diameter with a tread width of 1.97 inches, identical in material composition to the wheel body, and incorporates a hub length of 2.36 inches with a 0.98-inch axle hole diameter for secure mounting compatibility. This caster wheel delivers exceptional load-bearing performance with a static load capacity of 4,850.16 pounds, while maintaining dynamic load capacities of 2,425.08 pounds at 3.73 miles per hour and 2,910.10 pounds at 2.49 miles per hour, making it suitable for heavy-duty material handling and industrial equipment applications requiring sustained performance and durability.

9.84 in
2910 lb
9.84 in
2910 lb
Skip product gallery

Matching Products

Variants
Swivel caster 9.84 in
Swivel caster 9.84 in
Kappa load
9650TOP250P63 CL67

The Kappa load swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel assembly consists of a polyamide, heavy body with tread material identical with wheel body, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 9.84 inches with an overall height of 12.01 inches. Load capacity specifications include dynamic ratings of 2910.1 lb at 2.49 mph and 2425.08 lb at 3.73 mph, with a static load capacity of 4850.16 lb. This heavy-duty caster is engineered for demanding applications including aerospace industry, airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.

9.84 in
12.01 in
2910 lb
9.84 in
12.01 in
2910 lb
Variants
Swivel caster with directional lock 9.84 in
Swivel caster with directional lock 9.84 in
Kappa load
9651TOP250P63 CL67

The Kappa load is a swivel caster with directional lock for demanding applications, including aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems. The fitting is a rectangular plate type, which provides a flat and stable mounting interface. The housing incorporates a deep-groove ball thrust roller bearing for smooth swivel motion and is manufactured from cast iron, or iron forged, heavy. The wheel has a diameter of 9.84 in and runs on a precision ball bearing, and its tread material is identical with the wheel body, which is made of polyamide, heavy. The overall height of the caster is 12.01 in. The static load capacity is 4,850.16 lb. The dynamic load capacity is 2,425.08 lb at a speed of 3.73 mph and 2,910.10 lb at a speed of 2.49 mph, and both dynamic ratings apply at the stated speeds.

9.84 in
12.01 in
2910 lb
9.84 in
12.01 in
2910 lb