Skip to main content Skip to search Skip to main navigation
The Kappa load swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under heavy loads. The wheel assembly consists of a polyamide, super heavy body with tread material identical with wheel body, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 5.91 inches with an overall height of 7.87 inches. Load capacity specifications include dynamic ratings of 5291.09 lb at 1.86 mph and 4409.24 lb at 3.73 mph, making this caster suitable for demanding applications including aerospace industry airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9650MOP150P64 HL80
EAN
4031582474848
Core attributes
Type
Swivel caster
Load capacity at 3 km/h
5291.09 lb
Load capacity at 6 km/h
4409.24 lb
Overall Height
7.87 in
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-40 °F
Product name
Kappa load
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.59 in
Plate hole length (Maximum)
5.51 in
Plate hole width (Maximum)
4.13 in
Plate length
6.89 in
Plate width
5.51 in
Housing
Fork shape
Broad, reinforced
Housing Material
Cast iron, or iron forged, heavy
Swivel bearing
Deep-groove ball thrust roller bearing
Swivel interference
10.47 in
Offset
2.28 in
Swivel radius
5.24 in
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide, super heavy
Tread material
Identical with wheel body
Tread width
3.15 in
Diameter
5.91 in
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Strong construction
Housing made of heavy steel for high load capacity
Low wear and tear wheels
Durable wheels with extremely low wear
Skip product gallery

Matching Products

Variants
Swivel caster with directional lock 5.91 in
Swivel caster with directional lock 5.91 in
Kappa load
9651TOO150P63

The Kappa load is a swivel caster with directional lock, suited to demanding industrial use including aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems. The fitting is a rectangular plate. The housing is made of heavy cast iron or forged iron and contains a deep-groove ball thrust roller bearing for swivel motion, which allows the caster to rotate freely for multidirectional movement, while the directional lock fixes the wheel in a straight line for stable tracking. The wheel has a diameter of 5.91 in, runs on a plain bearing, has a heavy polyamide body, and features a tread identical with the wheel body. The overall height of the caster is 7.87 in. The static load capacity is 4,232.87 lb. The dynamic load capacity is 1,763.70 lb at 3.73 mph (6 km/h) and 2,116.44 lb at 2.49 mph (4 km/h).

5.91 in
7.87 in
2116 lb
5.91 in
7.87 in
2116 lb
Variants
Swivel caster with total lock, head end of caster 5.91 in
Swivel caster with total lock, head end of caster 5.91 in
Kappa load
9652TOO150P63

The Kappa load is a swivel caster with total lock, head end of caster, designed for demanding industrial transport applications. The rectangular plate fitting provides a secure mounting interface to the equipment frame. The housing incorporates a deep-groove ball thrust roller bearing for swivel motion and is manufactured from cast iron or iron forged, heavy. The wheel has a diameter of 5.91 in and rides on a plain bearing, and its tread material is identical with the wheel body, which is made of polyamide, heavy. The overall height of the caster measures 7.87 in. The static load capacity is 4,232.87 lb, and the dynamic load capacity is 1,763.7 lb at 3.73 mph and 2,116.44 lb at 2.49 mph. Typical applications include aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.

5.91 in
7.87 in
2116 lb
5.91 in
7.87 in
2116 lb