Skip to main content Skip to search Skip to main navigation

CAD files

The Kappa load is a swivel caster with directional lock designed for heavy-duty industrial applications. It features a rectangular plate fitting for secure mounting to equipment platforms. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional movement and reliable locking functionality. The wheel assembly consists of a polyamide, heavy body with tread material identical with wheel body, supported by a plain bearing system, and measures 5.91 inches in diameter. The caster has an overall height of 7.87 inches, providing appropriate clearance for various applications. Load specifications include a static capacity of 4232.87 lb and dynamic capacities of 2116.44 lb at 2.49 mph and 1763.7 lb at 3.73 mph, making it suitable for aerospace industry airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9651TOO150P63
EAN
4031582314618
Core attributes
Type
Swivel castor with directional lock
Load capacity at 4 km/h
2116.44 lb
Load capacity at 6 km/h
1763.7 lb
Load capacity Static
4232.87 lb
Overall height
7.87 in
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-40 °F
Overall weight
9.16 lb
Product name
Kappa load
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.43 in
Plate hole length (Maximum)
4.13 in
Plate hole width (Maximum)
3.15 in
Plate hole width (Minimum)
2.95 in
Plate length
5.31 in
Plate width
4.33 in
Housing
Fork shape
Broad, reinforced
Material
Cast iron, or iron forged, heavy
Swivel bearing
Deep-groove ball thrust roller bearing
Swivel interference
15.67 in
Offset
2.28 in
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide, heavy
Tread material
Identical with wheel body
Tread width
1.97 in
Diameter
5.91 in
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Strong construction
Housing made of heavy steel for high load capacity
Low wear and tear wheels
Durable wheels with extremely low wear
Skip product gallery

Accessories

Accessory
Directional lock
Directional lock 9651/9681

This Accessory is designed as a specialized component for caster applications, providing enhanced functionality and performance for mobile equipment systems. Engineered with precision manufacturing standards, this accessory integrates seamlessly with existing caster assemblies to optimize operational efficiency and durability. The unit features a compact, lightweight construction with a total weight of 0.62 lb, making it suitable for applications where weight considerations are critical while maintaining structural integrity and reliable performance characteristics.

Skip product gallery

Matching Products

Variants
Swivel castor 5.91 in
Swivel castor 5.91 in
Kappa load
9650TOO150P63

The Kappa load swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for smooth directional changes under load. The wheel assembly consists of a polyamide, heavy body material with tread material identical with wheel body, supported by a plain bearing system, and measures 5.91 inches in diameter. The overall height of the complete assembly is 7.87 inches. Load specifications include a dynamic capacity of 2116.44 lb at 2.49 mph and 1763.7 lb at 3.73 mph, with a static load capacity of 4232.87 lb. This heavy-duty caster is designed for demanding applications including aerospace industry, airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.

5.91 in
7.87 in
2116 lb
5.91 in
7.87 in
2116 lb
Variants
Swivel castor with total lock, head end of castor 5.91 in
Swivel castor with total lock, head end of castor 5.91 in
Kappa load
9652TOO150P63

The Kappa load is a swivel caster with total lock, head end of caster designed for heavy-duty industrial applications. The caster features a rectangular plate fitting for secure mounting to equipment. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for smooth directional changes. The wheel consists of a polyamide, heavy body with tread material identical with wheel body, supported by a plain bearing system, and measures 5.91 inches in diameter. The overall height of the complete assembly is 7.87 inches. Load capacity specifications include dynamic ratings of 2116.44 lb at 2.49 mph and 1763.7 lb at 3.73 mph, with a static load capacity of 4232.87 lb. This heavy-duty caster is specifically engineered for demanding applications including aerospace industry, airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.

5.91 in
7.87 in
2116 lb
5.91 in
7.87 in
2116 lb
Skip product gallery

Matching Products

Variants
Swivel castor 5.91 in
Swivel castor 5.91 in
Kappa load
9650TOO150P63

The Kappa load swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for smooth directional changes under load. The wheel assembly consists of a polyamide, heavy body material with tread material identical with wheel body, supported by a plain bearing system, and measures 5.91 inches in diameter. The overall height of the complete assembly is 7.87 inches. Load specifications include a dynamic capacity of 2116.44 lb at 2.49 mph and 1763.7 lb at 3.73 mph, with a static load capacity of 4232.87 lb. This heavy-duty caster is designed for demanding applications including aerospace industry, airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.

5.91 in
7.87 in
2116 lb
5.91 in
7.87 in
2116 lb
Variants
Swivel castor with total lock, head end of castor 5.91 in
Swivel castor with total lock, head end of castor 5.91 in
Kappa load
9652TOO150P63

The Kappa load is a swivel caster with total lock, head end of caster designed for heavy-duty industrial applications. The caster features a rectangular plate fitting for secure mounting to equipment. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for smooth directional changes. The wheel consists of a polyamide, heavy body with tread material identical with wheel body, supported by a plain bearing system, and measures 5.91 inches in diameter. The overall height of the complete assembly is 7.87 inches. Load capacity specifications include dynamic ratings of 2116.44 lb at 2.49 mph and 1763.7 lb at 3.73 mph, with a static load capacity of 4232.87 lb. This heavy-duty caster is specifically engineered for demanding applications including aerospace industry, airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.

5.91 in
7.87 in
2116 lb
5.91 in
7.87 in
2116 lb