Accessory 6.3 in
Accessory
detail.eanLabel
4031582430080
Product number:
FLOOR LOCK 210/250
- Non-hazardous materials
- Tested quality
This caster accessory features an overall height of 9.84 inches and weighs 3.7 pounds, making it suitable for medium-duty applic...
Details
Custom or high volume? Request a quote now.
Data sheets
This caster accessory features an overall height of 9.84 inches and weighs 3.7 pounds, making it suitable for medium-duty applications. The mounting plate measures 5.51 inches in length and 4.53 inches in width, providing a stable foundation for secure attachment to equipment or furniture. The compact design ensures compatibility with standard caster mounting configurations while maintaining structural integrity under load.
Article numbers
Core attributes
Fitting
Wheel
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards