Skip to main content Skip to search Skip to main navigation
This accessory for casters features an overall height of 8.27 inches and weighs 3.62 pounds, providing reliable support for mobile equipment applications. The mounting plate measures 5.51 inches in length and 4.53 inches in width, offering a stable foundation for secure attachment to various industrial and commercial caster systems requiring enhanced functionality.
Article numbers
Article Number
FLOOR LOCK 170/210
EAN
4031582430073
Core attributes
Type
Accessory
Overall height
8.27 in
Overall weight
3.62 lb
Product name
Accessory
Electric conductive
Stainless
Fitting
Plate hole diameter
0.43 in
Plate hole length (Maximum)
4.13 in
Plate hole width (Maximum)
3.15 in
Plate hole width (Minimum)
2.95 in
Plate length
5.51 in
Plate width
4.53 in
Wheel
Diameter
6.3 in
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Skip product gallery

Matching Products

Accessory 6.3 in
Accessory
FLOOR LOCK 210/250

This caster accessory features an overall height of 9.84 inches and weighs 3.7 pounds, making it suitable for medium-duty applications. The mounting plate measures 5.51 inches in length and 4.53 inches in width, providing a stable foundation for secure attachment to equipment or furniture. The compact design ensures compatibility with standard caster mounting configurations while maintaining structural integrity under load.

6.3 in
9.84 in
6.3 in
9.84 in
Skip product gallery

Matching Products

Accessory 6.3 in
Accessory
FLOOR LOCK 210/250

This caster accessory features an overall height of 9.84 inches and weighs 3.7 pounds, making it suitable for medium-duty applications. The mounting plate measures 5.51 inches in length and 4.53 inches in width, providing a stable foundation for secure attachment to equipment or furniture. The compact design ensures compatibility with standard caster mounting configurations while maintaining structural integrity under load.

6.3 in
9.84 in
6.3 in
9.84 in