Wheels 250 mm
Novatech, FTP250x80-Ø25 HL92

EAN:
4031582319415

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 250 mm
Wheel width 80 mm
Axle Hole-Ø 25 mm
Further technical data

Technical data

Wheel diameter

250 mm

Wheel width

80 mm

Axle Hole-Ø

25 mm

Hub length

92 mm

Load capacity

1,800 kg

Load capacity (static)

3,600 kg

Temperature

- 10 / + 60 °C

Standard

EN_12533

Weight

9 kg

Hardness of tread

A 92 Shore

Stainless

No

Electrical conductivity

No

Housing

Wheels

Login


Registered customers




New customers

Registration