Swivel Castors with total lock 200 mm
Stainless,
Zeta, 8677UOO200P63

EAN:
4031582313840

Swivel castor with total lock, tail end of castor, housing made of Stainless Steel, double ball bearing swivel head, protected, reinforced and heat-treated ball covers, riveted king pin, wheel axle with nut, plate fitting. Wheel centre made of Polyamide, plain bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 200 mm
Wheel width 50 mm
Size of Plate 137 x 105,0 mm
Further technical data

Technical data

Wheel diameter

200 mm

Wheel width

50 mm

Size of Plate

137 x 105,0 mm

Plate hole centres

105 x 80/74 mm

Plate hole

11 mm

Offset

55 mm

Swivel Interference

322 mm

Overall height

240 mm

Load capacity

800 kg

Temperature

- 30 / + 80 °C

Standard

EN_12533

Weight

3 kg

Dome-Ø

96 mm

Swivel Radius

161 mm

Hardness of tread

D 75 Shore

Stainless

Yes

Electrical conductivity

No

Housing

Swivel Castors with total lock

Versions

Castors

8670UOO200P63

Swivel castor, housing made of Stainless Steel, double ball bearing swivel head, protected, reinforced and heat-treated ...

Castors

8678UOO200P63

Fixed castor, Fork made of Stainless Steel, wheel axle with nut, plate fitting. Wheel centre made of Polyamide, plain be...

Castors

8671UOO200P63

Swivel castor with directional lock, housing made of Stainless Steel, double ball bearing swivel head, protected, reinfo...

Login


Registered customers




New customers

Registration