Wheels 50 mm
Puretech, DIK050x19-Ø6

EAN:
4031582070019

Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 50 mm
Wheel width 19 mm
Axle Hole-Ø 6 mm
Further technical data

Technical data

Wheel diameter

50 mm

Wheel width

19 mm

Axle Hole-Ø

6 mm

Hub length

23 mm

Load capacity

40 kg

Load capacity (static)

80 kg

Temperature

- 20 / + 85 °C

Standard

EN_12530

Weight

0.086 kg

Hardness of tread

A 80 Shore

Stainless

No

Electrical conductivity

No

Housing

Wheels

Login


Registered customers




New customers

Registration