Swivel Castors with total lock 125 mm
Stainless,
Levina, 5387UAC125P30-11

EAN:
4031582368901

Swivel castor with total lock, tail end of castor, housing made from high grade synthetic materials with metal parts made of Stainless Steel, double ball bearing swivel head, bolt hole. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing, stainless, washable Hint: These castors are also with grey locking lever available.

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 125 mm
Wheel width 32 mm
Centre hole 11 mm
Further technical data

Technical data

Wheel diameter

125 mm

Wheel width

32 mm

Centre hole

11 mm

Offset

38 mm

Swivel Interference

201 mm

Overall height

161 mm

Load capacity

100 kg

Temperature

- 10 / + 40 °C

Standard

EN_12530

Weight

0.649 kg

Swivel Radius

101 mm

Hardness of tread

D 40 Shore

Stainless

Yes

Electrical conductivity

No

Housing

Swivel Castors with total lock

Login


Registered customers




New customers

Registration