Wheels 300 mm
Novatech, FTP300x100-Ø40 HL120

EAN:
4031582319439

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 300 mm
Wheel width 100 mm
Axle Hole-Ø 40 mm
Further technical data

Technical data

Wheel diameter

300 mm

Wheel width

100 mm

Axle Hole-Ø

40 mm

Hub length

120 mm

Load capacity

2,600 kg

Load capacity (static)

5,200 kg

Temperature

- 10 / + 60 °C

Standard

EN_12533

Weight

19 kg

Hardness of tread

A 92 Shore

Stainless

No

Electrical conductivity

No

Housing

Wheels

Login


Registered customers




New customers

Registration