Swivel Castors with central , total lock 100 mm
Integral, 1046UAP100R26-28 S45 RAL9002 soft spring

EAN:
4031582455694

Swivel castor with central total lock, stem with cam hole for profile bars. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 100 mm
Wheel width 32 mm
Bolt-Ø 28 mm
Further technical data

Technical data

Wheel diameter

100 mm

Wheel width

32 mm

Bolt-Ø

28 mm

Bolt length

96 mm

Offset

40 mm

Swivel Interference

180 mm

Overall height

130 mm

Load capacity

100 kg

Temperature

- 30 / + 80 °C

Standard

similar_EN12531

Weight

0.88 kg

Swivel Radius

90 mm

Hardness of tread

D 42 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors with central , total lock

Accessories

Accessory

Bearing Bush

bearing bush to support profile steel bars  

Accessory

Adaptor

Adaptor to accept round, customer made lever  

Accessory

Change Lever 24

Change lever (24 mm) to transfer the function to the second pair of castors  

Accessory

Change Lever 65

Change lever (65 mm) to transfer the function to the second pair of castors  

Accessory

Double Lever 45 left - silver

Additional coloured plugs are available for all levers. Please indicate the required plugs when ordering.  

Accessory

Double Lever 45 right - silver

Additional coloured plugs are available for all levers. Please indicate the required plugs when ordering.  

Accessory

Double Lever 30 - silver

Additional coloured plugs are available for all levers. Please indicate the required plugs when ordering.  

Accessory

Double Lever 45 left - grey

Additional coloured plugs are available for all levers. Please indicate the required plugs when ordering.  

Accessory

Double Lever 45 right - grey

Additional coloured plugs are available for all levers. Please indicate the required plugs when ordering.  

Accessory

Double Lever 30 - grey

Additional coloured plugs are available for all levers. Please indicate the required plugs when ordering.  

Accessory

Lever 30 - silver

Additional coloured plugs are available for all levers. Please indicate the required plugs when ordering.  

Accessory

Lever 45 left - grey

Additional coloured plugs are available for all levers. Please indicate the required plugs when ordering.  

Accessory

Lever 45 right - grey

Additional coloured plugs are available for all levers. Please indicate the required plugs when ordering.  

Accessory

Lever 30 - grey

Additional coloured plugs are available for all levers. Please indicate the required plugs when ordering.  

Accessory

Lever 180 30 - silver

Additional coloured plugs are available for all levers. Please indicate the required plugs when ordering.  

Accessory

Lever 180 30 - grey

Additional coloured plugs are available for all levers. Please indicate the required plugs when ordering.  

Versions

Castors

2044UAP150R36-32S30 4xM6

Swivel castor with central, total lock and central directional lock, frame made of pressed steel, precision ball bearing...

Login


Registered customers




New customers

Registration