Special Solutions 80 mm
Radiata, 994TETP080P63

EAN:
4031582428988

, housing made of heavy pressed steel, bright zinc plated, blue passivated, precision ball bearing swivel head, sealed, wheel axle with nut, plate fitting. Wheel centre made of steel, Tread: Polyurethane, casted, precision ball bearing.

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 80 mm
Wheel width 40 mm
Size of Plate 135 x 110 mm
Further technical data

Technical data

Wheel diameter

80 mm

Wheel width

40 mm

Size of Plate

135 x 110 mm

Plate hole centres

105 x 80 / 75 mm

Plate hole

11 mm

Swivel Interference

427 mm

Overall height

146 mm

Load capacity

1,200 kg

Temperature

- 20 / + 60 °C

Weight

19 kg

Hardness of tread

A 92 Shore

Stainless

No

Electrical conductivity

No

Housing

Special Solutions

Login


Registered customers




New customers

Registration