Swivel Castors 50 mm
Lumina, AA20PJI050L51-8

EAN:
4031582317473

Swivel castor, housing made of Polypropylene, with blind hole fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 50 mm
Wheel width 10 mm
Centre hole 8 mm
Further technical data

Technical data

Wheel diameter

50 mm

Wheel width

10 mm

Centre hole

8 mm

Offset

20 mm

Swivel Interference

104 mm

Overall height

56 mm

Load capacity

40 kg

Temperature

- 20 / + 60 °C

Standard

EN_12528

Weight

0.07 kg

Swivel Radius

52 mm

Hardness of tread

A 87 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors

Accessories

Accessory

P41-30x30 / 8

plate fitting

Accessory

P41-38x38 / 8

plate fitting

Accessory

P41-42x42 / 8

plate fitting

Accessory

P10-40x16 / 8

stem with U-shaped plate

Accessory

P10-40x17 / 8

stem with U-shaped plate

Accessory

P10-40x19 / 8

stem with U-shaped plate

Accessory

P10-40x22 / 8

stem with U-shaped plate

Accessory

P10-40x25 / 8

stem with U-shaped plate

Accessory

P11-40x16 / 8

stem with L-shaped plate

Accessory

P11-40x17 / 8

stem with L-shaped plate

Accessory

P11-40x19 / 8

stem with L-shaped plate

Accessory

P11-40x22 / 8

stem with L-shaped plate

Accessory

P11-40x25 / 8

stem with L-shaped plate

Accessory

P11-40x27 / 8

stem with L-shaped plate

Accessory

S70-6x12 / 8

threaded stem with hexagon neck

Accessory

S70-6x25 / 8

threaded stem with hexagon neck

Accessory

S70-8x10 / 8

threaded stem with hexagon neck

Accessory

S70-8x12 / 8

threaded stem with hexagon neck

Accessory

S70-8x15 / 8

threaded stem with hexagon neck

Accessory

S70-8x25 / 8

threaded stem with hexagon neck

Accessory

S70-8x34 / 8

threaded stem with hexagon neck

Accessory

S70-10x10 / 8

threaded stem with hexagon neck

Accessory

S70-10x15 / 8

threaded stem with hexagon neck

Accessory

S70-10x25 / 8

threaded stem with hexagon neck

Accessory

B20-7x36 / 8

stem without circlip

Accessory

B11-8x33 / 8

stem with circlip

Accessory

B10-11x20 / 8

stem with circlip

Accessory

R21-13x26 / 8

zinc-die-cast sockets, round

Accessory

R20-10x29 / 7 without rips

plastic socket, round

Accessory

R20-12x27 / 7

plastic socket, round

Accessory

R20-13x27 / 7

plastic socket, round

Accessory

R20-14x27 / 7

plastic socket, round

Accessory

R20-16x27 / 7

plastic socket, round

Accessory

R20-18x27 / 7

plastic socket, round

Accessory

R20-20x27 / 7

plastic socket, round

Accessory

R20-23x27 / 7

plastic socket, round

Accessory

R10-8x20 / 8

stem threaded

Accessory

R10-8x28 / 8

stem threaded

Accessory

S10-7x25 / 8

threaded stem, for profile acc. to DIN 1998

Versions

Castors

AA25PJI050L51-8

Swivel castor with wheel brake, housing made of Polypropylene, with blind hole fitting. Wheel centre made of Polypropyl...

Login


Registered customers




New customers

Registration