Fixed Castors 32 mm
Compacta, 2198PJI032P60-45,5X20

EAN:
4031582418590

Fixed castor, Fork made of pressed steel, bright zinc plated, blue passivated, axle riveted, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 32 mm
Wheel width 15 mm
Size of Plate 45 x 20 mm
Further technical data

Technical data

Wheel diameter

32 mm

Wheel width

15 mm

Size of Plate

45 x 20 mm

Plate hole centres

35 mm

Plate hole

5,5 mm

Overall height

34 mm

Load capacity

30 kg

Temperature

- 20 / + 60 °C

Standard

EN_12528

Weight

0.031 kg

Hardness of tread

A 87 Shore

Stainless

No

Electrical conductivity

No

Housing

Fixed Castors

Login


Registered customers




New customers

Registration