Swivel Castors 50 mm
Conductive
Lumina, 6A20YGI050L51-10

EAN:
4031582335804

Swivel castor, housing made of Polypropylene, with zinc-die-cast cover, with blind hole fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), plain bearing, electric conductive

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 50 mm
Wheel width 10 mm
Centre hole 10 mm
Further technical data

Technical data

Wheel diameter

50 mm

Wheel width

10 mm

Centre hole

10 mm

Offset

20 mm

Swivel Interference

108 mm

Overall height

56 mm

Load capacity

40 kg

Temperature

- 20 / + 60 °C

Standard

EN_12528

Weight

0.115 kg

Swivel Radius

54 mm

Hardness of tread

A 87 Shore

Stainless

No

Electrical conductivity

Yes

Housing

Swivel Castors

Login


Registered customers




New customers

Registration