Special Solutions 50 mm
Glide, A229PAI050B10-11x20
Glide made of Polyamide, with Teflon base for hard floors
Technical data
Roll performance | |
Movement noise | |
Attrition | |
Corrosion resistance |
Wheel diameter | 50 mm |
Metal stem with circlip | 11 x 20 mm |
Technical data
Wheel diameter
50 mm
Metal stem with circlip
11 x 20 mm
Overall height
39 mm
Temperature
- 20 / + 60 °C
Weight
0.058 kg
Dome-Ø
38 mm
Stainless
No
Electrical conductivity
No
Housing
Special Solutions