Swivel Castors with wheel brake 65 mm
Stylea, 5925UJI065L51 DOM32 ALU

EAN:
4031582311112

Swivel castor with wheel brake, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, Tread: TENTEprene (thermoplastic rubber). Plain bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 65 mm
Wheel width 8 mm
Centre hole 10 mm
Further technical data

Technical data

Wheel diameter

65 mm

Wheel width

8 mm

Centre hole

10 mm

Offset

25 mm

Swivel Interference

154 mm

Overall height

68 mm

Load capacity

50 kg

Temperature

- 20 / + 60 °C

Standard

EN_12528

Weight

0.106 kg

Dome-Ø

32 mm

Swivel Radius

77 mm

Hardness of tread

A 87 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors with wheel brake

Login


Registered customers




New customers

Registration