Product family
OUR CASTOR: GALEA

Fast assembly
Faster assembly thanks to easy plug-in fittings
Easy steering
Double ball bearing swivel head.
Ergonomic brake pedal
Easily accessible pedal for manual wheel lock.
Optimised steering stability
Directional lock and fixed castors for improved steering in curves, as well as moving in a straight line for long distances.
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Prevents unintended movement
Wheel lock with kickstop pedal for manual operation.
Secure stance
Total lock for simultaneously locking the wheel and swivel housing.
Low-vibration transport
Extra soft wheels with good shock-absorbing properties.
Colour matching
Colours can be adapted to match the product design.
Individual branding
Can be printed with a logo.
Painted surface
Gold, chrome or gloss colour.
Certified quality
Tested in our own test laboratory for compliance with European standards.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Permanent washability
All metal components made of stainless steel.
Protective seal
Wheels with sealed bearings to protect against spray water and dirt.
Conforming to standards
Applicable in the food industry [Lerpac approval].
Quiet running
Soft wheel versions for a quiet working environment.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Non-staining operation
Non-staining on contact with floors during long standing periods.
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Talk to us - we are happy to advise you
E.G. Kistenmacher & Co.
Germany
Phone: +49 40 236 985 0
Fax: +49 40 236 985 10
Email: frank.dreyer@kistenmacher.de