- Home
-
Industries & Solutions
Industrial Castors and Wheels
Our series
Wheel 150 mm
The Elastech wheel features a 150mm diameter with a 32mm wide elastic tyre that is non-marking and vulcanised, mounted on a zinc die-cast body with precision stainless ball bearings and an 8mm axle hole diameter with 35.5mm hub length. This wheel offers a dynamic load capacity of 150kg at speeds up to 3km/h and a static load capacity of 300kg, making it suitable for applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 125 mm
The Puretech Wheel is a 125mm diameter castor wheel featuring a polypropylene body with solid rubber black tread measuring 37mm in width and a 48mm hub length, equipped with a roller bearing and 12mm axle hole diameter. This wheel offers a dynamic load capacity of 100kg at speeds up to 4km/h and a static load capacity of 200kg, making it suitable for demanding applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 100 mm
The Puretech Wheel is a 100mm diameter castor wheel featuring a polypropylene body construction with a solid rubber, non-marking tread measuring 35mm in width. The wheel incorporates a roller bearing system and has a hub length of 44.4mm with a 12mm axle hole diameter. It offers a dynamic load capacity of 75kg at speeds up to 4km/h and a static load capacity of 150kg, making it suitable for applications including scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 80 mm
The Basetech wheel is constructed from polypropylene with an identical tread material, featuring an 80 mm diameter and 34 mm tread width. The wheel incorporates a plain bearing system with a 12.1 mm axle hole diameter and 44.4 mm hub length. Load capacity specifications include a dynamic rating of 125 kg at 4 km/h operating speed and a static load capacity of 250 kg. This wheel is specifically designed for applications including roll cages, store fixtures and display equipment, providing reliable performance in commercial and industrial castor assemblies.
Wheel 80 mm
The Basetech wheel is constructed from polypropylene with an identical tread material, featuring an 80mm diameter and 34mm tread width. The wheel incorporates a roller bearing system with a 12mm axle hole diameter and 44.4mm hub length. Load specifications include a dynamic capacity of 125kg at 4km/h operating speed and a static load capacity of 250kg. This wheel is specifically designed for applications including roll cages, store fixtures and display units, providing reliable performance in commercial and industrial castor assemblies.
Wheel 125 mm
The Basetech Wheel is a polypropylene castor wheel with a diameter of 125 mm, tread width of 40 mm, and hub length of 44.4 mm, featuring a 12 mm axle hole diameter and roller bearing construction. The tread material is identical to the wheel body for consistent performance. This wheel offers a dynamic load capacity of 200 kg at speeds up to 4 km/h and a static load capacity of 400 kg, making it suitable for demanding applications including roll cages, store fixtures and display equipment.
Wheel 200 mm
The Duratech Wheel features a 200mm diameter with a 50mm tread width and 60mm hub length, incorporating a 20.1mm axle hole diameter for precision ball bearing integration. Constructed from polyamide material with an identical tread composition, this wheel delivers exceptional performance with a dynamic load capacity of 800kg at 4km/h and a static load capacity of 1600kg. Engineered for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment.
Wheel 200 mm
The Novatech wheel features a robust cast iron body with a 200mm diameter and precision ball bearing system, incorporating an 80mm wide casted polyurethane tread for optimal performance. The wheel accommodates a 25mm axle hole diameter with a 90mm hub length, providing secure mounting capabilities. Load specifications include a static capacity of 3,360kg and dynamic capacities of 1,680kg at 4km/h and 1,400kg at 6km/h, making it suitable for demanding applications including airport equipment, AGV systems, forklift trucks, automotive OEM, medical equipment, and various industrial transport solutions.
Wheel 82 mm
The Duratech wheel features a robust polyamide, heavy body construction with an 82 mm diameter and 88 mm tread width, incorporating a precision ball bearing system and 20 mm axle hole diameter with 90 mm hub length. This wheel delivers exceptional load performance with a dynamic capacity of 900 kg at 3 km/h and static capacity of 1800 kg, making it ideal for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment.
Wheel 200 mm
The Maxtech wheel features a 200 mm diameter with a 45 mm wide polyurethane foamed tread and polypropylene body construction, incorporating precision ball bearings and an 8 mm axle hole diameter with 53 mm hub length. This wheel delivers a dynamic load capacity of 70 kg at 3 km/h and static load capacity of 140 kg, making it suitable for airport equipment, automotive OEM applications, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 125 mm
The Puretech Wheel is a robust castor component featuring a 125mm diameter with a 37mm wide solid rubber black tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 15mm axle hole diameter and 58mm hub length for reliable operation. Load specifications include a dynamic capacity of 100kg at 4km/h operating speed and a static load rating of 200kg. This versatile wheel is engineered for demanding applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and various transport equipment installations.
Wheel 125 mm
The Puretech wheel features a 125mm diameter with a 37mm wide solid rubber, non-marking tread and polypropylene body construction. The roller bearing system operates through a 15mm axle hole diameter with a 58mm hub length. Load capacity specifications include 100kg dynamic loading at 4km/h operating speed and 200kg static loading. This wheel is designed for demanding applications including scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 160 mm
The Elastech wheel features a 160 mm diameter with a 50 mm wide elastic tyre that is non-marking and vulcanised, mounted on an aluminium body with precision ball bearing and a 20 mm axle hole diameter with 60 mm hub length. This wheel offers a static load capacity of 700 kg and dynamic load capacities of 350 kg at 4 km/h or 280 kg at 6 km/h, making it suitable for AMR systems, automated shuttle systems, automotive OEM applications, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 95 mm
Hello! I'm ready to assist you using British English. How may I help you today? I'll be sure to use British spelling (like "colour" instead of "color"), vocabulary (such as "lift" rather than "elevator"), and expressions throughout our conversation. What would you like to discuss?
Wheel 125 mm
Certainly! I'll use British English in my responses. How may I assist you today? Just to confirm, I'll be using British spellings (like "colour," "realise," "centre"), British terminology (like "lift" instead of "elevator," "biscuit" instead of "cookie"), and British expressions where appropriate. Is there anything specific you'd like help with?
Wheel 125 mm
Hello! I'm ready to assist you using British English. How may I help you today? I'll make sure to use British spelling (like "colour" instead of "color"), vocabulary (such as "lift" rather than "elevator"), and expressions that are common in the UK. Please let me know what you'd like to discuss or what questions you have.
Wheel 100 mm
Hello! I'm ready to assist you using British English. How may I help you today? I'll be sure to use British spelling (like "colour," "realise," "centre"), vocabulary (such as "lift" instead of "elevator," "biscuit" instead of "cookie"), and expressions that are common in the UK. What would you like to discuss or what questions do you have?
Wheel 100 mm
Hello! I'm ready to assist you using British English. How may I help you today? I'll be sure to use British spelling (like "colour," "realise," "centre"), vocabulary (such as "lift" instead of "elevator," "biscuit" instead of "cookie"), and expressions that are more common in the UK. What would you like to discuss or what questions do you have?
Wheel 150 mm
Certainly! I'll use British English in my responses. How may I assist you today? Just to confirm, I'll be using British spellings (like "colour" instead of "color"), British terminology (like "lift" instead of "elevator"), and British conventions throughout our conversation. Is there anything specific you'd like help with?
Wheel 150 mm
Hello! I'm ready to assist you using British English. How may I help you today? I'll make sure to use British spelling (like "colour" instead of "color"), vocabulary (such as "lift" rather than "elevator"), and expressions that are common in the UK. Please let me know what you'd like to discuss or any questions you might have.
Wheel 250 mm
Hello! I'm ready to assist you using British English. How may I help you today? I'll make sure to use British spelling (like "colour" instead of "color", "realise" instead of "realize"), British terminology (like "lift" instead of "elevator", "biscuit" instead of "cookie"), and British expressions where appropriate. What would you like to discuss?
Wheel 82 mm
Certainly! I'll use British English in my responses. How may I assist you today? Just to confirm, I'll be using British spellings (like "colour" instead of "color"), British terminology (like "lift" instead of "elevator"), and British conventions throughout our conversation. Is there anything specific you'd like help with?
Wheel 140 mm
Hello! I'm ready to assist you using British English. How may I help you today? I'll be sure to use British spelling (like "colour," "realise," "centre"), vocabulary (such as "lift" instead of "elevator," "biscuit" instead of "cookie"), and expressions that are common in the UK. What would you like to discuss or what questions do you have?
Wheel 75 mm
Hello! I'm ready to assist you using British English. How may I help you today? I'll make sure to use British spelling (like "colour" instead of "color"), vocabulary (such as "lift" rather than "elevator"), and expressions that are common in the UK. Please let me know what you'd like to discuss or what questions you have.