- Home
- Industries & Solutions
- Industry
- Aerospace Intralogistic
-
Airport Equipment
Wheels and Castors for Airport Equipment
Swivel castor 125 mm
The Zeta swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body fitted with an elastic tyre, black, vulcanized tread material, supported by precision ball bearing for optimal performance and longevity. The wheel diameter measures 125 mm with an overall height of 164 mm. Load capacity specifications include dynamic loads of 300 kg at 4 km/h and 240 kg at 6 km/h operating speeds, whilst the static load capacity reaches 600 kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliability and performance are critical requirements.
Drive Unit 125 mm
The E-Drive ultimate is an electric drive unit castor designed for electromobility applications, featuring a 125mm diameter wheel with an elastic tyre that is non-marking and vulcanised, mounted on a polyamide wheel body with a rectangular plate fitting. This versatile castor is engineered for demanding environments and finds application across diverse sectors including airport equipment, anaesthesia carts, automotive OEM, medical imaging systems such as C-arms, CT scanners, MRI and X-ray equipment, computers on wheels, medication and nursing carts, production trolleys, and transport equipment.
Wheel 250 mm
The Novatech wheel is a robust cast iron wheel body designed for demanding industrial castor applications, featuring a 250mm diameter with a 75mm wide polyurethane casted tread that provides excellent durability and floor protection. This precision-engineered component is specifically suited for airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and general transport equipment where reliable performance is essential.
Wheel 230 mm
The Novatech wheel features a robust cast iron construction with a diameter of 230 mm and is fitted with an 82 mm wide polyurethane, casted tread for optimal performance and durability. This wheel body is specifically engineered for demanding castor applications across diverse industrial sectors including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology and fire protection, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment, delivering reliable performance in heavy-duty operational environments.
Wheel 250 mm
The Novatech wheel features a robust cast iron construction with a 250mm diameter and an 80mm wide polyurethane casted tread, engineered for demanding industrial applications. This versatile wheel body is specifically designed for integration into castor assemblies across diverse sectors including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology and fire protection, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment, delivering reliable performance in challenging operational environments.
Wheel 200 mm
The Novatech wheel features a robust cast iron body with a 200mm diameter and precision ball bearing system, incorporating an 80mm wide casted polyurethane tread for optimal performance. The wheel accommodates a 25mm axle hole diameter with a 90mm hub length, providing secure mounting capabilities. Load specifications include a static capacity of 3,360kg and dynamic capacities of 1,680kg at 4km/h and 1,400kg at 6km/h, making it suitable for demanding applications including airport equipment, AGV systems, forklift trucks, automotive OEM, medical equipment, and various industrial transport solutions.
Wheel 200 mm
The Maxtech wheel features a 200 mm diameter with a 45 mm wide polyurethane foamed tread and polypropylene body construction, incorporating precision ball bearings and an 8 mm axle hole diameter with 53 mm hub length. This wheel delivers a dynamic load capacity of 70 kg at 3 km/h and static load capacity of 140 kg, making it suitable for airport equipment, automotive OEM applications, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 95 mm
The Novatech wheel features a 95mm diameter with a 40mm wide polyurethane, casted tread and 45mm hub length, incorporating a 20mm axle hole diameter with precision ball bearing and steel, iron body material. This wheel delivers a static load capacity of 800kg and dynamic load capacity of 400kg at 3km/h, making it suitable for diverse applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment.
Wheel 150 mm
Certainly! I'll use British English in my responses. How may I assist you today? Just to confirm, I'll be using British spellings (like "colour" instead of "color"), British terminology (like "lift" instead of "elevator"), and British conventions throughout our conversation. Is there anything specific you'd like help with?
Wheel 150 mm
The Novatech wheel features a 150mm diameter with a 50mm wide polyurethane, casted tread and 60mm hub length, incorporating a 25mm axle hole diameter and precision ball bearing within an aluminium body construction. This wheel delivers a static load capacity of 1000kg and dynamic load capacities of 400kg at 6km/h or 500kg at 4km/h, making it suitable for airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology and fire protection, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment applications.
Wheel 250 mm
The Novatech cast‑iron wheel features a diameter of 250 mm and a tread width of 50 mm made from cast polyurethane. The hub length is 62 mm with a 25 mm axle‑bore diameter, and it is equipped with precision ball bearings. The dynamic load capacity is 1,440 kg at 4 km/h and 1,200 kg at 6 km/h, while the static load capacity reaches 2,880 kg. Typical fields of application include the aerospace industry, AMR systems, automotive OEMs, mechanical engineering and transport equipment.
Wheel 82 mm
Certainly! I'll use British English in my responses. How may I assist you today? Just to confirm, I'll be using British spellings (like "colour" instead of "color"), British terminology (like "lift" instead of "elevator"), and British conventions throughout our conversation. Is there anything specific you'd like help with?
Wheel 140 mm
The Novatech wheel features a 140mm diameter with a 60mm wide polyurethane, casted tread and 65mm hub length, incorporating a 12mm axle hole diameter. This cast iron wheel utilises precision ball bearing, sealed technology and delivers exceptional load performance with a static capacity of 1400kg and dynamic capacity of 700kg at 3km/h. Designed for demanding industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, forklift trucks, AGV systems, and machine construction environments.
Wheel 160 mm
The Maxtech wheel features a 160mm diameter with a 40mm wide polyurethane injected tread and polyamide body construction, incorporating precision ball bearings within a 60mm hub length and 20mm axle hole diameter. This wheel delivers a static load capacity of 700kg and dynamic load capacities of 300kg at 6km/h or 350kg at 4km/h, making it suitable for airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 75 mm
Understood! I'll use British English in my responses, including British spelling (colour, realise, centre, etc.), vocabulary, and expressions. How may I help you today?
Wheel 140 mm
The Novatech wheel features a 140mm diameter with a 50mm wide polyurethane, casted tread and cast iron body construction. The hub length measures 55mm with a 20mm axle hole diameter, fitted with precision ball bearing, sealed for reliable operation. Load capacity specifications include 1260kg static load and 630kg dynamic load at 3km/h operating speed. This wheel is designed for diverse industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, forklift trucks, AGV systems, machine construction, and various transport equipment solutions.
Wheel 85 mm
The Novatech wheel features an 85 mm diameter with a 90 mm wide polyurethane, casted tread and 90 mm hub length, incorporating a 17 mm axle hole diameter with precision ball bearing and steel, iron body material. This wheel delivers exceptional load performance with a static capacity of 1600 kg and dynamic capacity of 800 kg at 3 km/h, making it suitable for diverse applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, forklift trucks, AGV systems, and machine construction amongst others.
Wheel 85 mm
The Novatech wheel features an 85 mm diameter with an 85 mm tread width and 95 mm hub length, incorporating a 20 mm axle hole diameter. This wheel delivers exceptional load performance with a static capacity of 1,600 kg and dynamic capacity of 800 kg at speeds up to 3 km/h. Constructed with a steel and iron body, it features a casted polyurethane tread and precision ball bearing that is sealed for reliability. The wheel is engineered for diverse applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, forklift trucks, AGV systems, and transport equipment.
Wheel 85 mm
The Novatech wheel features an 85 mm diameter with an 80 mm wide polyurethane, casted tread and steel, iron body construction. The hub length measures 85 mm with a 12 mm axle hole diameter, incorporating precision ball bearing, sealed for smooth operation. This wheel delivers exceptional load capacity with 1,600 kg static load rating and 800 kg dynamic load capacity at speeds up to 3 km/h, making it suitable for diverse applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, forklift trucks, AGV systems, and various industrial transport equipment.
Wheel 125 mm
The Novatech wheel features a 125mm diameter with a 50mm wide casted polyurethane tread and aluminium body construction, incorporating a bore with keyway bearing system and 17mm axle hole diameter with 54mm hub length. This wheel delivers exceptional load performance with a static capacity of 1000kg and dynamic capacities of 500kg at 4km/h or 400kg at 6km/h, making it ideal for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment such as C-arms and CT scanners, forklift trucks, AGV systems, machine construction, and various transport equipment across industrial sectors.
Wheel 60 mm
The Novatech wheel features a 60mm diameter with a 20mm wide polyurethane, casted tread and steel, iron body construction. The hub length measures 12mm with a 20mm axle hole diameter, fitted with precision ball bearing for smooth operation. This wheel offers a static load capacity of 200kg and dynamic load capacity of 100kg at speeds up to 3km/h, making it suitable for diverse applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, forklift trucks, AGV systems, and various industrial transport equipment.
Wheel 80 mm
The Novatech wheel features an 80 mm diameter with a 20 mm wide polyurethane, casted tread and steel, iron body construction. The wheel incorporates a precision ball bearing (RS/2RS) with a 14 mm hub length and 20 mm axle hole diameter. Load capacity specifications include 280 kg static load and 140 kg dynamic load at 3 km/h operating speed. This wheel is designed for diverse industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, forklift trucks, AGV systems, and transport equipment.
Wheel 80 mm
The Novatech wheel features an 80mm diameter with a 25mm wide polyurethane, casted tread and steel, iron body construction. The wheel incorporates a precision ball bearing (RS/2RS) system with a 12mm hub length and 25mm axle hole diameter. Load capacity specifications include 320kg static load and 160kg dynamic load at 3km/h operating speed. This wheel is designed for diverse industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, forklift trucks, AGV systems, and various transport equipment applications.