Rubber Castors
Fixed castor 100 mm
The Alpha fixed castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust durability and structural integrity for demanding industrial environments. The wheel incorporates a polypropylene body with solid black rubber tread material, mounted on a plain bearing system for smooth operation. With a wheel diameter of 100 mm, the castor achieves an overall height of 128 mm. Load specifications include a dynamic capacity of 75 kg at speeds up to 4 km/h and a static load capacity of 150 kg. This versatile castor is suitable for automotive OEM applications, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Fixed castor 100 mm
The Agila fixed castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade, providing robust structural integrity for demanding environments. The wheel incorporates a polypropylene body with thermoplastic rubber tread material, ensuring excellent grip and floor protection, whilst precision ball bearings deliver smooth, reliable operation with minimal rolling resistance. The wheel diameter measures 100mm with an overall height of 135mm, making it suitable for medium-duty applications. Load specifications include a dynamic capacity of 100kg at speeds up to 3km/h and a static load capacity of 200kg. This castor is specifically designed for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel castor 75 mm
The Agila swivel castor features a square plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for reliable rotation. The castor has a wheel diameter of 75 mm and an overall height of 100 mm. Load specifications include a dynamic capacity of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel castor 125 mm
The Alpha swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide body fitted with an elastic tyre that is non-marking and vulcanised, mounted on a roller bearing for optimal performance and longevity. The wheel diameter measures 125 mm, whilst the overall height of the castor is 155 mm. Load specifications include a dynamic capacity of 150 kg at speeds up to 4 km/h and a static load capacity of 300 kg, making this castor suitable for demanding industrial applications including automotive OEM, catering carts, container construction, electronic systems, machine construction, transport equipment, and various trolley applications.
Swivel castor 75 mm
The Agila swivel castor features a bolt hole fitting that allows mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with a thermoplastic rubber tread for optimal grip and floor protection, whilst utilising a plain bearing system for reliable rotation. With a wheel diameter of 75 mm, the castor achieves an overall height of 100 mm. Load specifications include a dynamic capacity of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg, making it suitable for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Fixed castor 100 mm
The Agila fixed castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium steel sheet, providing robust structural integrity for demanding environments. The wheel incorporates a polypropylene, electric conductive body paired with thermoplastic rubber, electric-conductive tread material, ensuring reliable electrical discharge whilst maintaining excellent mobility characteristics. The wheel operates on a plain bearing system and measures 100mm in diameter. The castor has an overall height of 135mm, making it suitable for various equipment configurations. Load specifications include a dynamic capacity of 80kg at speeds up to 3km/h and a static load capacity of 160kg. This castor is specifically designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display units, where electrical conductivity and reliable performance are essential requirements.
Swivel castor with total lock 250 mm
The Zeta swivel castor with total lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises an aluminium body fitted with an elastic tyre, black, vulcanized tread material, supported by precision ball bearing for optimal performance, with a diameter of 250 mm. Overall height measures 290 mm, providing appropriate clearance for various applications. Load capacity specifications include dynamic ratings of 500 kg at 4 km/h and 400 kg at 6 km/h operating speeds, with a static load capacity of 1000 kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and locking functionality are essential.
Swivel castor 125 mm
The Zeta swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body fitted with an elastic tyre, black, vulcanized tread material, supported by precision ball bearing for optimal performance and longevity. The wheel diameter measures 125 mm with an overall height of 164 mm. Load capacity specifications include dynamic loads of 300 kg at 4 km/h and 240 kg at 6 km/h operating speeds, whilst the static load capacity reaches 600 kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliability and performance are critical requirements.
Swivel castor with total lock 125 mm
The Agila swivel castor with total lock features a bolt hole fitting that allows castors to be mounted with standard screws of any length. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism. The wheel comprises a polypropylene body with thermoplastic rubber tread and plain bearing construction, measuring 125mm in diameter. The castor has an overall height of 160mm. Load capacity specifications include a dynamic load rating of 100kg at speeds up to 3km/h and a static load capacity of 200kg. This castor is designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Fixed castor 100 mm
The Alpha fixed castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity and durability in demanding industrial environments. The wheel incorporates a polyamide body with an elastic tyre in black vulcanised rubber for optimal floor protection and smooth operation, supported by precision roller bearings for enhanced mobility and reduced rolling resistance. With a wheel diameter of 100 mm, the castor achieves an overall height of 128 mm, making it suitable for various equipment configurations. The unit delivers exceptional load performance with a dynamic load capacity of 160 kg at speeds up to 4 km/h and a static load capacity of 320 kg, ensuring reliable operation across diverse industrial applications including automotive OEM, catering carts, container construction, electronic systems, machine construction, and transport equipment.
Fixed castor 100 mm
The Agila fixed castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade, providing robust structural support for demanding environments. The wheel incorporates a polypropylene body with thermoplastic rubber tread material, ensuring excellent grip and floor protection, whilst utilising a plain bearing system for smooth operation. With a wheel diameter of 100 mm, the castor achieves an overall height of 135 mm. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg. This castor is specifically designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display units.
Swivel castor 200 mm
The Alpha swivel castor features a medium rectangular plate fitting for secure mounting to equipment frames. The housing is constructed from heavy steel sheet and incorporates two ball races in the swivel bearing mechanism to ensure smooth directional changes and long-lasting performance. The wheel comprises a polypropylene body with solid black rubber tread material, providing excellent grip and floor protection, whilst the plain bearing system delivers reliable rotation. With a wheel diameter of 200 mm, the castor achieves an overall height of 240 mm. Load specifications include a dynamic capacity of 205 kg at speeds up to 4 km/h and a static load capacity of 410 kg, making it suitable for automotive OEM applications, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting equipment, machine construction, post logistics, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.
Swivel castor with total lock 75 mm
The Agila swivel castor with total lock features a square plate fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade, and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for consistent rotation. The wheel diameter measures 75 mm and the overall height of the complete assembly is 100 mm. Load specifications include a dynamic capacity of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel castor 100 mm
The Agila swivel castor features a rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and long-lasting performance. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst the plain bearing system delivers reliable rotation with minimal maintenance requirements. With a wheel diameter of 100mm, the castor achieves an overall height of 135mm, making it suitable for various equipment applications. The dynamic load capacity reaches 80kg at speeds up to 3km/h, whilst the static load capacity extends to 160kg, providing robust support for professional equipment in healthcare, catering, and commercial environments.
Fixed castor 100 mm
The Alpha fixed castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust durability and structural integrity. The wheel incorporates a polypropylene body with solid rubber, non-marking tread material and precision roller bearing for smooth operation, measuring 100 mm in diameter. The castor has an overall height of 128 mm, making it suitable for various industrial applications. Load specifications include a dynamic capacity of 75 kg at speeds up to 4 km/h and a static load capacity of 150 kg. This versatile castor is designed for demanding environments including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel castor 32 mm
The Compacta swivel castor features a rectangular plate fitting for secure mounting to equipment surfaces. The housing is constructed from light steel sheet and incorporates a one ball race swivel bearing system for smooth directional movement. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing with spacer tube for reliable rotation. The wheel diameter measures 32 mm with an overall height of 42.5 mm, making it suitable for compact applications. Load specifications include a dynamic capacity of 70 kg at speeds up to 3 km/h and a static load capacity of 140 kg. This castor is ideally suited for tool cabinets, work benches, and transport equipment where manoeuvrability and durability are essential requirements.
Swivel castor 25 mm
The Compacta swivel castor features a rectangular plate fitting for secure mounting to equipment surfaces. The housing is constructed from light steel sheet material and incorporates a one ball race swivel bearing system for smooth directional movement. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing with spacer tube for reliable rotation. The wheel diameter measures 25mm, contributing to the overall height of 86mm. Load specifications include a dynamic capacity of 70kg at speeds up to 3km/h and a static load capacity of 140kg. This castor is specifically designed for applications including tool cabinets, work benches, and transport equipment, offering compact mobility solutions for professional environments.
Swivel castor with directional lock 125 mm
The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body fitted with an elastic tyre, black, vulcanized tread material and precision ball bearing for optimal performance, with a diameter of 125 mm. Overall height measures 164 mm, providing compact integration whilst maintaining robust construction. Load capacity specifications include dynamic ratings of 300 kg at 4 km/h and 240 kg at 6 km/h operating speeds, with a static load capacity of 600 kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable directional control and heavy-duty performance are essential requirements.
Swivel castor with directional lock 160 mm
The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body with elastic tyre, black, vulcanized tread material, equipped with precision ball bearing for optimal performance and longevity. The wheel diameter measures 160 mm, whilst the overall height reaches 200 mm. Load capacity specifications include dynamic ratings of 350 kg at 4 km/h and 280 kg at 6 km/h operating speeds, with a static load capacity of 700 kg. This robust castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and directional control are essential requirements.
Swivel castor with directional lock 125 mm
The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body fitted with an elastic tyre, non-marking, vulcanised tread material, supported by precision ball bearing for optimal performance and longevity. With a wheel diameter of 125 mm, the castor provides an overall height of 164 mm. Load capacity specifications include dynamic ratings of 300 kg at 4 km/h and 240 kg at 6 km/h operating speeds, whilst offering a static load capacity of 600 kg. This robust castor solution is ideally suited for airport equipment, automotive OEM, production and platform trolleys, and transport equipment applications.
Swivel castor with directional lock 160 mm
The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body fitted with an elastic tyre, non-marking, vulcanised tread material, supported by precision ball bearing for optimal performance and longevity. With a wheel diameter of 160 mm, the castor provides an overall height of 200 mm. Load capacity specifications include dynamic ratings of 350 kg at 4 km/h and 280 kg at 6 km/h operating speeds, whilst offering a static load capacity of 700 kg. This robust castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliability and performance are paramount.
Swivel castor with directional lock 200 mm
The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body fitted with an elastic tyre, non-marking, vulcanised tread material, supported by precision ball bearing for optimal performance and longevity. With a wheel diameter of 200 mm, the castor provides an overall height of 240 mm. Load capacity specifications include dynamic ratings of 450 kg at 4 km/h and 360 kg at 6 km/h operating speeds, whilst offering a static load capacity of 900 kg. This robust castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliability and performance are paramount.
Swivel castor 250 mm
The Zeta swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body fitted with an elastic tyre, black, vulcanized tread material, supported by precision ball bearing for optimal performance and longevity. The wheel diameter measures 250 mm, with an overall height of 290 mm. Load capacity specifications include dynamic loads of 500 kg at 4 km/h and 400 kg at 6 km/h operating speeds, whilst the static load capacity reaches 1000 kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliability and heavy-duty performance are essential requirements.
Fixed castor 250 mm
The Zeta fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, providing robust structural integrity for demanding industrial environments. The wheel incorporates an aluminium body fitted with an elastic tyre, black, vulcanised tread material and precision ball bearing system for smooth operation and extended service life. With a wheel diameter of 250 mm, the castor has an overall height of 290 mm. Load capacity specifications include dynamic ratings of 500 kg at 4 km/h and 400 kg at 6 km/h operating speeds, whilst the static load capacity reaches 1000 kg. This castor is specifically designed for airport equipment, automotive OEM, production and platform trolleys, and transport equipment applications.
Frequently Asked Questions
Advantages of Rubber Castors
Rubber castors are a widely used mobility solution, offering reliable rolling performance for everyday applications. These castors are valued for their versatility, floor protection, and the secure traction provided by the rubber tread. Commonly found in furniture, retail, and industrial transport equipment, rubber castors provide dependable mobility without compromising durability. With a range of sizes, housing materials, and mounting options, they can be tailored to suit a wide variety of needs.
TENTE rubber castors offer various benefits:
Floor Protection - Soft rubber castors provide excellent floor protection by minimizing the risk of scratches or marks. They are ideal for sensitive indoor surfaces such as wood, laminate, or tiles.
Rolling Efficiency – Hard rubber castors have a firm tread that does not compress much under load, which minimizes rolling resistance. They start rolling easily and maintain movement with less effort, making them highly efficient for longer distances or frequent transport tasks.
Noise Reduction - Soft rubber castors help dampen vibrations and reduce rolling noise, making them a good choice for offices, hospitals, or retail environments where low noise levels are important.
High Load Capacity and Durability - Hard rubber wheels excel in load-bearing applications, as they are more resistant to wear and deformation under heavy weight.
Shock Absorption - Soft rubber castors provide natural cushioning that absorbs minor impacts and protects delicate goods or equipment during transport.
Types of Rubber Castors
Rubber castors are available in a wide range of designs to meet the diverse requirements of industrial, healthcare, and furniture applications. Each type is developed to provide specific advantages — from smooth and floor-friendly movement to shock absorption, durability, and easy maneuvering. Below are some of the most common types of rubber castors and their key benefits:
Soft Rubber Castors
Soft rubber castors excel at shock absorption, vibration damping, and floor protection, providing quiet and comfortable mobility. They help safeguard both the load and the flooring, which is especially important in environments with delicate surfaces or sensitive equipment. Our TENTEprene Soft (thermoplastic rubber) enhances these properties, providing smooth and floor-friendly mobility in areas that demand comfort and care. These benefits make soft rubber castors particularly well-suited for applications like bedside tables, medication carts, and store fixtures and displays, where smooth and silent operation is valued.
Hard Rubber Castors
Hard rubber castors deliver high durability and low rolling resistance, allowing heavy equipment to be moved with minimal effort and long-term reliability. They are resistant to wear and deformation, ensuring consistent performance in demanding work environments. With options like our TENTEprene Standard and elastic rubber, these castors are ideal for applications like work benches, tool cabinets, and production and platform trolleys, providing efficient mobility on smooth industrial floors while minimizing operator strain.
Heavy Duty Rubber Castors
Heavy duty rubber castors provide exceptional strength, stability, and long service life, making them ideal for moving heavy loads safely and efficiently. Their robust design ensures secure traction and reliable rolling under high stress. These benefits make them a perfect choice for applications like production and platform trolleys, roll pallets and dollies, and heavy AGV systems, where continuous use and heavy weight handling are required. One example for a heavy duty rubber castor is our Kappa, featuring an elastic tire or solid rubber wheel it allows for a load capacity of up to 600 kg per castor.
Small Rubber Castors
Small rubber castors are designed to make moving light furniture and equipment effortless. They roll smoothly and gently on floors without leaving marks, so you can reposition applications whenever needed. Perfect for office furniture, media units, and designer pieces, they combine practical mobility with a discreet look that blends seamlessly into any environment.
Fields of Application for Rubber Castors
Rubber castors are widely used wherever reliable mobility, shock absorption, quiet rolling and floor protection are required. Their versatility makes them suitable for industrial, logistics, healthcare, and furniture applications, supporting both light duty and heavy duty applications. In industrial and logistics environments, rubber castors are used for applications like production and platform trolleys, roll pallets and dollies, AGV systems, and work benches. They provide dependable rolling performance under continuous use, making the movement of materials and tools safer and more efficient. In healthcare settings, they are fitted to bedside tables, medication carts, and computers on wheels, where gentle rolling and clean operation are crucial. Their smooth movement helps staff maneuver equipment quietly and without damaging sensitive floors. For furniture and retail applications, rubber castors are found for example on office furniture, media furniture, store fixtures, and display units. They make repositioning furniture effortless and protect delicate surfaces from scratches or marks, ensuring both practicality and aesthetics.