- Home
- Castors & Wheels
- Motorised Systems
-
E-Drive Ultimate
E-Drive Ultimate
Power through heavy loads: TENTE E-Drive Ultimate motorised castor delivers powerful assistance, smooth starts, precise steering, and safe braking - easy to integrate and simple to use.
from
4.92 mm
to
4.92 mm
–
from
40 mm
to
40 mm
–
Filter
from
4.92 mm
to
4.92 mm
–
from
40 mm
to
40 mm
–
Active filters:
Active filters:
Sort by
Drive Unit 125 mm
E-Drive ultimate
EDUAUFF125P60
The E-Drive ultimate is an advanced drive unit designed for electromobility applications, featuring a robust electric housing construction that delivers reliable performance across demanding environments. This sophisticated castor incorporates a 125mm diameter wheel with a durable polyamide body and elastic tyre with non-marking, vulcanised tread material, ensuring smooth operation whilst protecting floor surfaces from damage. The unit utilises a rectangular plate fitting system for secure mounting and versatile installation options.
125
mm
125
mm